
Shaver Socket, Miluz Zeta, 115/240V, Horizontal, 3 Module, White
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Shaver Socket, Miluz Zeta, 115/240V, Horizontal, 3 Module, White
Description
Discover the Miluz ZeTa universal shaver socket outlet by Schneider Electric. It is a complete product for easy installation. Its Ue rated operational voltage is 115/240VAC at 50/60Hz. Its Ie rated operational current is 13A. This device is designed to be flush mounted. The dimensions of the product are (W) 125mm x (H) 97mm x (D) 56.4mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with a glossy surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IEC 61558-1 standard and has ISI product certification.
Product Details
Product Name | Shaver Socket, Miluz Zeta, 115/240V, Horizontal, 3 Module, White |
---|---|
Range Name | Miluz ZeTa |
Category | Sockets |
Tax Class | GST-18 |
Color | White |
No of Modules | 3 Mod |