Rot.Light Red, Led Based, 230V
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
Rot.Light Red, Led Based, 230V
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | Rot.Light Red, Led Based, 230V |
|---|---|
| Tax Class | GST-18 |
| Short Description | Estimated delivery: Timelines may vary based on availability |
| Range of product | HARMONY XVR |
| Product or component type | PREWIRED ROTATING MIRROR BEACON |
| Sound signalling | WITHOUT |
| Device short name | XVR |
| Mounting diameter | 130 MM |
| IP degree of protection | IP66 CONFORMING TO IEC 60529IP67 CONFORMING TO IEC 60529 |
| [Us] rated supply voltage | 230 V AC |
| Light source | HIGH LUMINOSITY LED, RED |
| Material | ABS (ACRYLONITRILE BUTADIENE-STYRENE): BODY PARTPC: GLOBE |
| CAD overall width | 130 MM |
| CAD overall depth | 130 MM |
| Product weight | 0.99 KG |
| Marking | CE |
| Product mounting | BY 3 M6 SCREWS |
| [Uimp] rated impulse withstand voltage | 4 KV |
| Current consumption | 22 MA |
| Flashing frequency | 2.7 HZ |
| Clamping connection capacity | 1.25 MM² |
| AWG gauge | 18 AWG |
| Cable length | 400 MM |
| Standards | IEC 60947-5-1IEC 60947-1 |
| Protective treatment | TC |
| Ambient air temperature for storage | -35…70 °C |
| Ambient air temperature for operation | -30…50 °C |
| Electrical shock protection class | CLASS II CONFORMING TO IEC 61140 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 27.500 CM |
| Package 1 Width | 19.000 CM |
| Package 1 Length | 19.000 CM |
| Package 1 Weight | 1.336 KG |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 9.350 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 24 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 45.572 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 10 |
| Total lifecycle Carbon footprint | 24 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 7.8222437613 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 8 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.2137116817 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 1.0771107414 |
| Carbon footprint of the installation phase [A5] | 1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 13.6075680272 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 14 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.7302770344 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Overview
| Product Name | Rot.Light Red, Led Based, 230V |
|---|---|
| Tax Class | GST-18 |
| Short Description | Estimated delivery: Timelines may vary based on availability |
| Range of product | HARMONY XVR |
| Product or component type | PREWIRED ROTATING MIRROR BEACON |
| Sound signalling | WITHOUT |
| Device short name | XVR |
| Mounting diameter | 130 MM |
| IP degree of protection | IP66 CONFORMING TO IEC 60529IP67 CONFORMING TO IEC 60529 |
| [Us] rated supply voltage | 230 V AC |
| Light source | HIGH LUMINOSITY LED, RED |
| Material | ABS (ACRYLONITRILE BUTADIENE-STYRENE): BODY PARTPC: GLOBE |
| CAD overall width | 130 MM |
| CAD overall depth | 130 MM |
| Product weight | 0.99 KG |
| Marking | CE |
| Product mounting | BY 3 M6 SCREWS |
| [Uimp] rated impulse withstand voltage | 4 KV |
| Current consumption | 22 MA |
| Flashing frequency | 2.7 HZ |
| Clamping connection capacity | 1.25 MM² |
| AWG gauge | 18 AWG |
| Cable length | 400 MM |
| Standards | IEC 60947-5-1IEC 60947-1 |
| Protective treatment | TC |
| Ambient air temperature for storage | -35…70 °C |
| Ambient air temperature for operation | -30…50 °C |
| Electrical shock protection class | CLASS II CONFORMING TO IEC 61140 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 27.500 CM |
| Package 1 Width | 19.000 CM |
| Package 1 Length | 19.000 CM |
| Package 1 Weight | 1.336 KG |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 9.350 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 24 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 45.572 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 10 |
| Total lifecycle Carbon footprint | 24 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 7.8222437613 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 8 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.2137116817 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 1.0771107414 |
| Carbon footprint of the installation phase [A5] | 1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 13.6075680272 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 14 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.7302770344 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |