RJ45 DATA OUTLET WHITE
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
RJ45 DATA OUTLET WHITE
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This Opale 1M data module applies RJ45 Cat5e UTP connector It has shutter on the connector to prevent dust ingress and foreign object insertion Connector PIN designations follow TIA/EIA 568 standard The socket comes in white color
Overview
| Product Name | RJ45 DATA OUTLET WHITE |
|---|---|
| Category | Switches |
| Country of Origin | India |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range | OPALE |
| Product or component type | DATA SOCKET |
| Device presentation | COMPLETE PRODUCT |
| Cable shielding type | UTP |
| Data socket type | RJ45 |
| Main colour tint | WHITE |
| Type of packing | FLOW-PACK |
| Quantity per set | 10 |
| Device mounting | FLUSH |
| Socket number | 1 |
| Communication network category | 3 |
| Connections - terminals | IDC |
| Cable stiffness | RIGID |
| Material | PC: FRONT COVERPA6: BASE COVER |
| Fixing mode | CLAWS |
| Height | 48 MM |
| Width | 21 MM |
| Depth | 35 MM |
| Rated current | 15 A |
| Contact resistance | 1 µOHM |
| Insulation resistance | >= 100 MOHM |
| Dielectric strength | 750 V |
| AWG gauge | 26 AWG...22 AWG |
| Standards | ASTMD4566-98TIA/EIA-568-B.2-1TIA/EIA-568-B.2 |
| Colour tint | WHITE |
| IP degree of protection | IP20 |
| Environmental characteristic | NO UV RESISTANT |
| Ambient air temperature for operation | -5…35 °C |
| Relative humidity | 0…95 % |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.5 CM |
| Package 1 Width | 4.5 CM |
| Package 1 Length | 5 CM |
| Package 1 Weight | 14 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 48 |
| Total lifecycle Carbon footprint | 0.1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.07508468085106383 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.002239404255319149 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0030573617021276596 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.03608921985815603 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Description
This Opale 1M data module applies RJ45 Cat5e UTP connector It has shutter on the connector to prevent dust ingress and foreign object insertion Connector PIN designations follow TIA/EIA 568 standard The socket comes in white color
Overview
| Product Name | RJ45 DATA OUTLET WHITE |
|---|---|
| Category | Switches |
| Country of Origin | India |
| Tax Class | GST-18 |
| Manufacturer | Schneider Electric |
| Range | OPALE |
| Product or component type | DATA SOCKET |
| Device presentation | COMPLETE PRODUCT |
| Cable shielding type | UTP |
| Data socket type | RJ45 |
| Main colour tint | WHITE |
| Type of packing | FLOW-PACK |
| Quantity per set | 10 |
| Device mounting | FLUSH |
| Socket number | 1 |
| Communication network category | 3 |
| Connections - terminals | IDC |
| Cable stiffness | RIGID |
| Material | PC: FRONT COVERPA6: BASE COVER |
| Fixing mode | CLAWS |
| Height | 48 MM |
| Width | 21 MM |
| Depth | 35 MM |
| Rated current | 15 A |
| Contact resistance | 1 µOHM |
| Insulation resistance | >= 100 MOHM |
| Dielectric strength | 750 V |
| AWG gauge | 26 AWG...22 AWG |
| Standards | ASTMD4566-98TIA/EIA-568-B.2-1TIA/EIA-568-B.2 |
| Colour tint | WHITE |
| IP degree of protection | IP20 |
| Environmental characteristic | NO UV RESISTANT |
| Ambient air temperature for operation | -5…35 °C |
| Relative humidity | 0…95 % |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.5 CM |
| Package 1 Width | 4.5 CM |
| Package 1 Length | 5 CM |
| Package 1 Weight | 14 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 48 |
| Total lifecycle Carbon footprint | 0.1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.07508468085106383 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.002239404255319149 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0030573617021276596 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.03608921985815603 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |