calcPageSize())"
/>
Residual-current protection relay RHU 11
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Residual-current protection relay RHU 11
Description
VigiPacT RHU is a front panel mounting communicating residual current protection relay. It protects against people direct or indirect contact, property fire hazards and motors. It measures the earth leakage current in an electrical installation via its associated toroid. It trips the associated circuit breaker when the set residual operation current is overrun. It can activate an alarm and a pre-alarm. The operational supply voltage is 110/130VAC 50/60Hz. It is a type A earth-leakage protection class. The current sensitivity (IDn) is adjustable from 30mA to 30A. The time delay (Dt) is adjustable from 0 to 4.5s. It is installed on a front panel switchboard and the protection degree is IP40. It must be associated with a compatible Schneider Electric type A toroid or rectangular sensor. It complies with IEC 60755, IEC 60947-2 annex M and IEC 60947-5-1 standards. RUH is integrated in the Smart Panel architecture with the Modbus communication.
Product Details
| Product Name | Residual-current protection relay RHU 11 |
|---|---|
| Range Name | VigiPacT |
| Tax Class | GST-18 |