calcPageSize())"
/>
Relay 8A 1CO 0,1s 300h delta 24V
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Relay 8A 1CO 0,1s 300h delta 24V
Description
This Harmony RE22 modular single function timer can be set between 1 seconds and 300 hours. This modular single function timing relay is ideal for providing timing control in automation systems such as automatic door opening, alarm, lighting in toilets and car park barriers. It has one of market slimmest form-factors with 22.5mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 2-pole DIN device. Single function timer for a simple integration in hard-wired logic schematics, ideal for refurbishment of old installations without using a PLC.
Product Details
| Product Name | Relay 8A 1CO 0,1s 300h delta 24V |
|---|---|
| Range Name | Harmony Timer Relays |
| Tax Class | GST-18 |