calcPageSize())"
/>
Relay 5A 2CO 0,1s 100h on delay 230V AC
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Relay 5A 2CO 0,1s 100h on delay 230V AC
Description
This Harmony REXL timing relay can be set between 0.1 seconds and 100 hours, has an output rating of 5A, is 21mm wide and can be supplied with 230V AC. It is a plug-in device, meaning it is quick and easy to install with the need for tools. It also offers a sealable cover, simple and precise settings with rotary trimmers. It is designed for socket plug in, this allows quick and easy installation and minimizes set up and repair time. Status display with 2 LEDs, visually inspect the status of you system without specialized tools.
Product Details
| Product Name | Relay 5A 2CO 0,1s 100h on delay 230V AC |
|---|---|
| Range Name | Harmony Timer Relays |
| Tax Class | GST-18 |