calcPageSize())"
/>
calcActive())">
PRISE MOBILE DROITE 63A 2PT 200-250V IP6
81478
₹ 6,080.00
₹ 3,526.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
81478
PRISE MOBILE DROITE 63A 2PT 200-250V IP6
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
PRISE MOBILE DROITE 63A 2PT 200-250V IP6
₹ 6,080.00
₹ 3,526.40
Description
PratiKa wander socket - straight - 63 A - 2P + E - 200...250 V AC - IP67
Product Details
| Product Name | PRISE MOBILE DROITE 63A 2PT 200-250V IP6 |
|---|---|
| Range Name | Pratika |
| Tax Class | GST-18 |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account