PratiKa socket - screw - straight - 32A - 2P + E - 200...250 V AC - panel

PKF32G423
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This Mureva PK socket with captive screws connection is straight panel mounted. It has 2P+E poles, rated current is 32A and the operating voltage is 230VAC. The dimensions of the base plate are (W) 90mm x (H) 100mm. The degree of protection is IP44 and IK08. The fire resistance is 850°C. The cable entries are for flexible or rigid cables. The cross section of the cables in 32A is 2.5mm² to 10mm². The color of the socket is light grey (RAL 7035) with blue easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.

Product Details

Product Name PratiKa socket - screw - straight - 32A - 2P + E - 200...250 V AC - panel
Range Name Pratika
Tax Class GST-18

No Related Posts

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account