PratiKa socket - screw - angled - 16A - 3P + N + E - 380...415 V AC - panel

PKF16F735
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This Pratika industrial socket with captive screws connection is angled panel mounted. It has 3P+N+E poles, rated current is 16A and the operating voltage is 400VAC. The dimensions of the base plate are (W) 90mm x (H) 100mm. The degree of protection is IP67 and IK08. The fire resistance is 850°C. The cable entries are for flexible or rigid cables. The cross section of the cables in 16A is 1mm² to 4mm². The color of the socket is light grey (RAL 7035) with red easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.

Product Details

Product Name PratiKa socket - screw - angled - 16A - 3P + N + E - 380...415 V AC - panel
Range Name Pratika
Tax Class GST-18

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: PratiKa socket - screw - angled - 16A - 3P + N + E - 380...415 V AC - panel
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.