calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
PratiKa socket - screw - angled - 32A - 3P + N + E - 380...415 V AC - panel
Pratika Panel socket angled PK screw 32A
- Description
- Specifications
- Reviews
Description
This Pratika industrial socket with captive screws connection is angled panel mounted. It has 3P+N+E poles, rated current is 32A and the operating voltage is 400VAC. The dimensions of the base plate are (W) 90mm x (H) 100mm. The degree of protection is IP44 and IK08. The fire resistance is 850°C. The cable entries are for flexible or rigid cables. The cross section of the cables in 32A is 2.5mm² to 10mm². The color of the socket is light grey (RAL 7035) with red easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.
Overview
| Product Name | Pratika Panel socket angled PK screw 32A |
|---|---|
| Range Name | Pratika |
| Tax Class | GST-18 |
| Short Description | PratiKa socket - screw - angled - 32A - 3P + N + E - 380...415 V AC - panel |
Reviews
Description
This Pratika industrial socket with captive screws connection is angled panel mounted. It has 3P+N+E poles, rated current is 32A and the operating voltage is 400VAC. The dimensions of the base plate are (W) 90mm x (H) 100mm. The degree of protection is IP44 and IK08. The fire resistance is 850°C. The cable entries are for flexible or rigid cables. The cross section of the cables in 32A is 2.5mm² to 10mm². The color of the socket is light grey (RAL 7035) with red easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.
Overview
| Product Name | Pratika Panel socket angled PK screw 32A |
|---|---|
| Range Name | Pratika |
| Tax Class | GST-18 |
| Short Description | PratiKa socket - screw - angled - 32A - 3P + N + E - 380...415 V AC - panel |