Power Plug-In Relay, 15 A, 4 Co, With Led, 230 V Ac
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Power Plug-In Relay, 15 A, 4 Co, With Led, 230 V Ac
Description
This Harmony RPM power plug-in relay has a coil control voltage of 230V AC and has 4 changeover contacts 4PDT (quadruple pole double throw) with a rating of 15A. It has large choice of number of contacts for high rated current use. It also offers LED indicator to alert on the current status of the relay. It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere. This RPM product is IP40. Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs). Status display with LED, clearly signal both in the day and night. 0 0 0 0 0 0 0 0 0
Product Details
Product Name | Power Plug-In Relay, 15 A, 4 Co, With Led, 230 V Ac |
---|---|
Range Name | Harmony Relays |
Tax Class | GST-18 |