Power Plug-In Relay, 15 A, 3 Co, With Led, 230 V Ac

RPM32P7
Be the first one to review this.
₹ 1,563.00
₹ 1,563.00

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This Harmony RPM power plug-in relay has a coil control voltage of 230V AC and has 3 changeover contacts 3PDT (triple pole double throw) with a rating of 15A. It has large choice of number of contacts for high rated current use. It also offers LED indicator to alert on the current status of the relay. It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere. This RPM product is IP40. Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs). Status display with LED, clearly signal both in the day and night. 0 0 0 0 0 0 0 0 0 0 0 0

Product Details

Seller Information

Documents

Reviews