Power and Control cabinet enclosure with PLC wiring and sensors

In stock
SKU
AET-K01-PNC
Regular Price ₹ 381,975 Special Price ₹ 190,987
50% Off ( Prices are all exclusive of taxes )

Education test kit helps to learn  assemble the Power and Control cabinet enclosure with PLC wiring and sensors

CHECK DELIVERY TIME & COD AVAILABILITY

Kit helps students to understand and learn various components, interconnections, cable routing and programming in Power and Control cabinet enclosure with PLC wiring and sensors during installation

 

Training experiments that can be run on the kit

  • To configure the power meter
  • To load the test program in the PLC
  • To test general operation
  • With the non-wired version, you can:

- Install components as per the drawing

- Wire up the power and control components

- Wire up the Ethernet components

- Configure the power meter

- Load the test program in the PLC

- Test general operation

 

Components of the kit

Components

Quantity

  Wiring panel

1 No.

  Power incomer terminal block

1 No.

  24 VAC transformer

1 No.

  24 VDC power supply

1 No.

  Set of circuit breakers

1 No.

  Isolating switch

1 No.

  Switch disconnector

1 No.

  4-pole busbar system

1 No.

  Contactor

1 No.

  Changeover contactor

1 No.

  Thermal magnetic circuit breaker

1 No.

  TeSys U motor starter with Modbus port

1 No.

  Twido PLC with Modbus port

1 No.

  Power meter with 3 CTs

1 No.

  Control boxes with buttons and indicators

2 No.

  Terminal block for connecting the boxes and limit switches

1 No.

  Limit switches

2 No.

 

More Information
Product Name Power and Control cabinet enclosure with PLC wiring and sensors
Tax Class GST-18
Write Your Own Review
You're reviewing:Power and Control cabinet enclosure with PLC wiring and sensors
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite