calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
PLASTIC FOOT
- Description
- Specifications
- Reviews
Description
This Harmony XVB fixing base comprised of aluminium support tube and plastic fixing plate. This aluminum fixing base is a mounting and fixing accessory for beacons and indicator bank with diameter of 70mm. It comprises of black plastic fixing plate and aluminium support tube with the diameter of 25mm and the height of 80mm. It allows fast and easy replacement to its compatible products thanks to its simple and modular design. It is compatible with Harmony XVBC and Harmony XVBL. Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists. It can be matched with any indicator banks from XVBC and XVBL ranges.
Overview
| Product Name | PLASTIC FOOT |
|---|---|
| Range Name | Harmony XB4 |
| Tax Class | GST-18 |
Reviews
Description
This Harmony XVB fixing base comprised of aluminium support tube and plastic fixing plate. This aluminum fixing base is a mounting and fixing accessory for beacons and indicator bank with diameter of 70mm. It comprises of black plastic fixing plate and aluminium support tube with the diameter of 25mm and the height of 80mm. It allows fast and easy replacement to its compatible products thanks to its simple and modular design. It is compatible with Harmony XVBC and Harmony XVBL. Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists. It can be matched with any indicator banks from XVBC and XVBL ranges.
Overview
| Product Name | PLASTIC FOOT |
|---|---|
| Range Name | Harmony XB4 |
| Tax Class | GST-18 |