calcPageSize())"
/>
calcActive())">
Phaseo Optimum,Trf 230-400/24V 63Va
ABL6TS06B
₹ 10,253.00
₹ 7,177.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ABL6TS06B
Phaseo Optimum,Trf 230-400/24V 63Va
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Phaseo Optimum,Trf 230-400/24V 63Va
₹ 10,253.00
₹ 7,177.10
Description
| Range of Product |
Phaseo Optimum
|
|
|---|---|---|
| Product or Component Type |
Safety and isolation transformer
|
|
| Rated Power in VA |
63 VA
|
|
| Input Voltage |
230 V AC single phase, terminal(s): N-L1
400 V AC phase to phase, terminal(s): L1-L2 |
|
| Output Voltage |
24 V AC
|
|
| Secondary Winding |
Single
|
|
| Protective Cover |
Without
|
|
| Ambient Air Temperature For Operation |
-20…50 °C
|
| Input Voltage Limits |
360...440 V
207...253 V |
|
|---|---|---|
| Network Frequency Limits |
47…63 Hz
|
|
| Input Voltage Tolerance |
+/- 15 V
|
|
| Efficiency |
84 %
|
|
| Power Dissipation in W |
12 W
|
|
| Output Sustained Overvoltage |
9 % (no load, hot state)
|
|
| Maximum Voltage Drop at Rated Load |
0.2 %
|
|
| No Load Losses |
5.3 W
|
|
| Short-Circuit Voltage |
0,0862
|
|
| Output Protection Type |
Against overload, protection technology: external
Against overvoltage, protection technology: external Against short-circuits, protection technology: external |
|
| Connections - Terminals |
For input connection: screw type terminals, connection capacity: 5 x 4 mm² AWG 11
For input ground connection: screw type terminals, connection capacity: 1 x 4 mm² AWG 11 For output connection: screw type terminals, connection capacity: 2 x 4 mm² AWG 11 |
|
| Marking |
CE
|
|
| Fixing Mode |
By 4 screws diameter: 4.8 mm on vertical panel, operating position: horizontal
By 4 screws diameter: 4.8 mm on vertical panel, operating position: vertical By clips (with mounting plate) on 35 mm symmetrical DIN rail By 4 screws diameter: 4.8 mm on horizontal panel with derating to 90 % |
|
| Operating Altitude |
3000 m
|
|
| Electrical Insulation Class |
Class B
|
|
| Width |
78 mm
|
|
| Height |
90 mm
|
|
| Depth |
80 mm
|
|
| Net Weight |
1.6 kg
|
| Product Certifications |
EAC
UR |
|
|---|---|---|
| Standards |
UL 506
|
|
| IP Degree of Protection |
IP20
|
|
| Environmental Characteristic |
EMC conforming to EN 62041
Safety conforming to EN 61558-1 Safety conforming to EN 61558-2-6 |
|
| Protective Treatment |
TC
|
|
| Ambient Air Temperature for Storage |
-40…80 °C
|
|
| Overvoltage Category |
Class I conforming to VDE 0106-1
|
|
| Dielectric Strength |
2000 V between winding and ground
4000 V between primary and secondary |
| Unit Type of Package 1 |
PCE
|
|
|---|---|---|
| Number of Units in Package 1 |
1
|
|
| Package 1 Weight |
1.63 kg
|
|
| Package 1 Height |
12.6 cm
|
|
| Package 1 Width |
15 cm
|
|
| Package 1 Length |
18.6 cm
|
|
| Unit Type of Package 2 |
P06
|
|
| Number of Units in Package 2 |
60
|
|
| Package 2 Weight |
111.8 kg
|
|
| Package 2 Height |
80 cm
|
|
| Package 2 Width |
80 cm
|
|
| Package 2 Length |
60 cm
|
Product Details
| Product Name | Phaseo Optimum,Trf 230-400/24V 63Va |
|---|---|
| Range Name | Phaseo Optimum |
| Tax Class | GST-18 |
| Activity | IDMST |
| Net Weight | 1.6KG |
| Power Rating | 63VA |
| Nominal Output Voltage | 24V |
| Category | Power Supply |
| Input Voltage | 230V |
| MPG Description | Pwr supply,Rly,Trf-G |
| Height | 90MM |
| Width | 78MM |
| MPG | B4 |
| Maximum Depth | 80MM |
| Chapter ID | 85043100 |
| Frequency | 47-63 Hz |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account