Phaseo Optimum,TRF 230-400/230V 1.6KVA
In stock
SKU
ABL6TS160U
Regular Price
₹ 71,634
Special Price
₹ 47,995
33% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Range of Product |
Phaseo Optimum
|
|
---|---|---|
Product or Component Type |
Safety and isolation transformer
|
|
Rated Power in VA |
1600 VA
|
|
Input Voltage |
230 V AC single phase, terminal(s): N-L1
400 V AC phase to phase, terminal(s): L1-L2 |
|
Output Voltage |
230 V AC
|
|
Secondary Winding |
Single
|
|
Protective Cover |
Without
|
|
Ambient Air Temperature For Operation |
-20…50 °C
|
Input Voltage Limits |
360...440 V
207...253 V |
|
---|---|---|
Network Frequency Limits |
47…63 Hz
|
|
Input Voltage Tolerance |
+/- 15 V
|
|
Efficiency |
96 %
|
|
Power Dissipation in W |
66.7 W
|
|
Output Sustained Overvoltage |
3 % (no load, hot state)
|
|
Maximum Voltage Drop at Rated Load |
0 %
|
|
No Load Losses |
23.7 W
|
|
Short-Circuit Voltage |
0,0265
|
|
Output Protection Type |
Against overload, protection technology: external
Against overvoltage, protection technology: external Against short-circuits, protection technology: external |
|
Connections - Terminals |
For input connection: screw type terminals, connection capacity: 5 x 4 mm² AWG 11
For input ground connection: screw type terminals, connection capacity: 1 x 4 mm² AWG 11 For output connection: screw type terminals, connection capacity: 2 x 4 mm² AWG 11 |
|
Marking |
CE
|
|
Fixing Mode |
By 4 screws diameter: 7 mm on vertical panel, operating position: horizontal
By 4 screws diameter: 7 mm on vertical panel, operating position: vertical By 4 screws diameter: 7 mm on horizontal panel with derating to 90 % |
|
Operating Altitude |
3000 m
|
|
Electrical Insulation Class |
Class B
|
|
Width |
174 mm
|
|
Height |
221 mm
|
|
Depth |
167 mm
|
|
Net Weight |
19.4 kg
|
Product Certifications |
UR
EAC |
|
---|---|---|
Standards |
UL 506
|
|
IP Degree of Protection |
IP20
|
|
Environmental Characteristic |
EMC conforming to EN 62041
Safety conforming to EN 61558-1 Safety conforming to EN 61558-2-6 |
|
Protective Treatment |
TC
|
|
Ambient Air Temperature for Storage |
-40…80 °C
|
|
Overvoltage Category |
Class I conforming to VDE 0106-1
|
|
Dielectric Strength |
2000 V between winding and ground
4000 V between primary and secondary |
Unit Type of Package 1 |
PCE
|
|
---|---|---|
Number of Units in Package 1 |
1
|
|
Package 1 Weight |
20.8 kg
|
|
Package 1 Height |
31 cm
|
|
Package 1 Width |
40 cm
|
|
Package 1 Length |
40 cm
|
|
Unit Type of Package 2 |
P06
|
|
Number of Units in Package 2 |
4
|
|
Package 2 Weight |
91.7 kg
|
|
Package 2 Height |
80 cm
|
|
Package 2 Width |
80 cm
|
|
Package 2 Length |
60 cm
|
Product Name | Phaseo Optimum,TRF 230-400/230V 1.6KVA |
---|---|
Range Name | Phaseo Optimum |
Tax Class | GST-18 |
Activity | IDMST |
Net Weight | 19.4 kg |
Power Rating | 1600VA |
Nominal Output Voltage | 230V |
Category | Power Supply |
Input Voltage | 230V |
MPG Description | Pwr supply,Rly,Trf-G |
Height | 221MM |
Width | 174MM |
MPG | B4 |
Maximum Depth | 167MM |
Chapter ID | 85043200 |
Frequency | 47-63 Hz |
Write Your Own Review
* Required Field
No sellers found for this product.