Phaseo Economic,OPT.TRANSFORMER 24V 250VA

In stock
SKU
ABT7ESM025B
Regular Price ₹ 13,915 Special Price ₹ 9,323
33% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
Range of Product
Phaseo Economic
 
Product or Component Type
Safety and isolation transformer
 
Rated Power in VA
250 VA
 
Input Voltage
230 V AC phase to phase, terminal(s): L1-L2
230 V AC single phase, terminal(s): N-L1
 
Output Voltage
24 V AC
 
Secondary Winding
Single
 
Protective Cover
Without
 
Ambient Air Temperature For Operation
-20…40 °C
 
Complementary
Input Voltage Limits
207...253 V
 
Network Frequency Limits
47…63 Hz
 
Input Voltage Tolerance
+/- 15 V
 
Efficiency
89 %
 
Power Dissipation in W
30.9 W
 
voltage variation at nominal load
5.04 % at 230 V
 
Output Sustained Overvoltage
0,063 (no load, hot state)
 
Maximum Voltage Drop at Rated Load
6.25 %
 
No Load Losses
12.3 W
 
Short-Circuit Voltage
0,083
 
Output Protection Type
Against overload, protection technology: external
Against overvoltage, protection technology: external
Against short-circuits, protection technology: external
 
Connections - Terminals
For input connection: screw type terminals, connection capacity: 4 x 2.5...4 x 4 mm² AWG 14...AWG 11
For input ground connection: screw type terminals, connection capacity: 1 x 2.5...1 x 4 mm² AWG 14...AWG 11
For output connection: screw type terminals, connection capacity: 2 x 2.5...2 x 4 mm² AWG 14...AWG 11
 
Marking
CE
 
Fixing Mode
By 4 screws diameter: 5 mm on vertical panel, operating position: horizontal
By 4 screws diameter: 5 mm on vertical panel, operating position: vertical
By 4 screws diameter: 5 mm on horizontal panel with derating to 90 %
 
Operating Altitude
3000 m
 
Electrical Insulation Class
Class B
 
Width
98 mm
 
Height
106 mm
 
Depth
105 mm
 
Net Weight
3.54 kg
 
Environment
Product Certifications
EAC
 
IP Degree of Protection
IP20
 
Environmental Characteristic
EMC conforming to EN 62041
Safety conforming to EN 61558-1
Safety conforming to EN 61558-2-6
 
Ambient Air Temperature for Storage
-40…80 °C
 
relative humidity
0…95 % during operation
 
Overvoltage Category
Class I conforming to VDE 0106-1
 
Dielectric Strength
3200 V between input and ground
3200 V between output and ground
5100 V between input and output
 
Packing Units
Unit Type of Package 1
PCE
 
Number of Units in Package 1
1
 
Package 1 Weight
3.908 kg
 
Package 1 Height
14.8 cm
 
Package 1 Width
18.5 cm
 
Package 1 Length
25.5 cm
 
Unit Type of Package 2
P06
 
Number of Units in Package 2
22
 
Package 2 Weight
98.98 kg
 
Package 2 Height
80 cm
 
Package 2 Width
80 cm
 
Package 2 Length
60 cm
More Information
Product Name Phaseo Economic,OPT.TRANSFORMER 24V 250VA
Range Name Phaseo Economic
Tax Class GST-18
Activity IDMST
Net Weight 3.54 kg
Power Rating 250VA
Nominal Output Voltage 24V
Category Power Supply
Input Voltage 230V
MPG Description Unmapped
Height 106MM
Width 98MM
MPG S2
Maximum Depth 105MM
Chapter ID 85043100
Frequency 47-63 Hz
Write Your Own Review
You're reviewing:Phaseo Economic,OPT.TRANSFORMER 24V 250VA
Your Rating

* Required Field


No sellers found for this product.
Search engine powered by ElasticSuite