Panel timer monofunction 3 60s 24V
calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
Panel timer monofunction 3 60s 24V
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This Harmony XB5, monolithic analog timer can be set for timing intervals between 3 to 60 seconds and is supplied with a 24V DC input. This analog timer provides visual timing of your processes. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It provides highly visible timing of machine processes, ensuring accuracy and consistency of operation.
Overview
| Product Name | Panel timer monofunction 3 60s 24V |
|---|---|
| Tax Class | GST-18 |
| Range of product | HARMONY XB5 |
| Product or component type | TIMER |
| Sale per indivisible quantity | 1 |
| Bezel material | PLASTIC |
| Fixing collar material | PLASTIC |
| Mounting diameter | 22 MM |
| Panel Thickness | 1…6 MM |
| Shape of signaling unit head | ROUND |
| Time delay range | 3...60 S |
| Time delay type | A |
| Repeat accuracy | +/- 0.5 % |
| Setting accuracy of time delay | +/- 10 % OF FULL SCALE AT 25 °C CONFORMING TO IEC 61812-1 |
| Temperature drift | +/- 0.05 %/°C |
| Voltage drift | +/- 0.2 %/V |
| Protection type | REVERSE POLARITY PROTECTIONOVERVOLTAGE PROTECTION |
| Pollution degree | 3 CONFORMING TO IEC 60664-1 |
| Output type | OPEN COLLECTOR PNP |
| Temporary permissible current | 10 A FOR 0.01 S |
| minimum switching current | 10 MA |
| Voltage drop in closed state | 3 V |
| Nominal rating | 200 MA AT 20 °C( DERATING 1.5 MA PER °C) |
| Residual current in open state | 0.1 MA |
| Power consumption in W | 1 W |
| Reset time | 5 MS AFTER TIME DELAY ON DE-ENERGISATION7 MS DURING TIME DELAY ON DE-ENERGISATION |
| Local signalling | LED GREEN, FLASHING FOR TIMING IN PROGRESSLED, STEADY FOR NO TIMING IN PROGRESS AND OUTPUT RELAY ENERGISED |
| [Us] rated supply voltage | 24 V DC |
| Supply voltage limits | 16.8…31.2 V DC |
| Output short-circuit protection | YES |
| Connections - terminals | SCREW TERMINALS 1 X 4 MM² CONFORMING TO IEC 60947-1SCREW TERMINALS 1 X 2.5 MM² CONFORMING TO IEC 60947-1 |
| IP degree of protection | IP65 FRONT: CONFORMING TO IEC 60529IP20 BACK: CONFORMING TO IEC 60529 |
| Ambient air temperature for operation | -20…60 °C |
| Ambient air temperature for storage | -20…80 °C |
| tightening torque | 0.5 N.M |
| Dielectric strength | 1500 V CONFORMING TO IEC 61812-1 |
| [Ui] rated insulation voltage | 50 V CONFORMING TO IEC 60947-150 V CONFORMING TO IEC 60664-1 |
| [Uimp] rated impulse withstand voltage | 4 KV CONFORMING TO IEC 60947-14 KV CONFORMING TO IEC 60664-1 |
| Surge withstand | 1 KV, LEVEL 2 CONFORMING TO IEC 61000-4-5 |
| Overvoltage category | CLASS 3 CONFORMING TO IEC 60536CLASS 3 CONFORMING TO IEC 60664-1 |
| Vibration resistance | 0.15 MM (F= 10…60 HZ) CONFORMING TO IEC 60068-2-62 GN (F= 60…150 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | +/- 15 GN FOR 11 MS (6 SHOCKS ON EACH AXIS) CONFORMING TO IEC 60068-2-27 |
| Resistance to fast transients | 2 KV CLASS LEVEL 3 CONFORMING TO IEC 61000-4-4 |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE 6 KV LEVEL 3 CONFORMING TO IEC 61000-4-2ELECTROMAGNETIC EMISSION CLASS B CONFORMING TO IEC 55011 |
| Resistance to electromagnetic fields | 10 V/M 80 MHZ...1 GHZ LEVEL 3 CONFORMING TO IEC 61000-4-33 V/M 1.4...2 GHZ LEVEL 2 CONFORMING TO IEC 61000-4-31 V/M 2...2.7 GHZ LEVEL 1 CONFORMING TO IEC 61000-4-3 |
| Immunity to radioelectric fields | 10 V LEVEL 3 CONFORMING TO IEC 61000-4-6 |
| Disturbance radiated/conducted | CLASS B CONFORMING TO EN 50022 |
| Standards | IEC 61812-1UL 508 |
| Product certifications | UL listedCE |
| Device presentation | MONOLITHIC PRODUCT |
| Height | 62 MM |
| Width | 29 MM |
| Depth | 29 MM |
| Product weight | 0.027 KG |
| Diameter | 29 MM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.200 CM |
| Package 1 Width | 3.200 CM |
| Package 1 Length | 7.500 CM |
| Package 1 Weight | 27.000 G |
| Unit Type of Package 2 | S01 |
| Number of Units in Package 2 | 72 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 15.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 2.195 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Product Repair Index - DAM Document ID | XB4BS8442-ENVREPAIR-A-EN (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
This Harmony XB5, monolithic analog timer can be set for timing intervals between 3 to 60 seconds and is supplied with a 24V DC input. This analog timer provides visual timing of your processes. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It provides highly visible timing of machine processes, ensuring accuracy and consistency of operation.
Overview
| Product Name | Panel timer monofunction 3 60s 24V |
|---|---|
| Tax Class | GST-18 |
| Range of product | HARMONY XB5 |
| Product or component type | TIMER |
| Sale per indivisible quantity | 1 |
| Bezel material | PLASTIC |
| Fixing collar material | PLASTIC |
| Mounting diameter | 22 MM |
| Panel Thickness | 1…6 MM |
| Shape of signaling unit head | ROUND |
| Time delay range | 3...60 S |
| Time delay type | A |
| Repeat accuracy | +/- 0.5 % |
| Setting accuracy of time delay | +/- 10 % OF FULL SCALE AT 25 °C CONFORMING TO IEC 61812-1 |
| Temperature drift | +/- 0.05 %/°C |
| Voltage drift | +/- 0.2 %/V |
| Protection type | REVERSE POLARITY PROTECTIONOVERVOLTAGE PROTECTION |
| Pollution degree | 3 CONFORMING TO IEC 60664-1 |
| Output type | OPEN COLLECTOR PNP |
| Temporary permissible current | 10 A FOR 0.01 S |
| minimum switching current | 10 MA |
| Voltage drop in closed state | 3 V |
| Nominal rating | 200 MA AT 20 °C( DERATING 1.5 MA PER °C) |
| Residual current in open state | 0.1 MA |
| Power consumption in W | 1 W |
| Reset time | 5 MS AFTER TIME DELAY ON DE-ENERGISATION7 MS DURING TIME DELAY ON DE-ENERGISATION |
| Local signalling | LED GREEN, FLASHING FOR TIMING IN PROGRESSLED, STEADY FOR NO TIMING IN PROGRESS AND OUTPUT RELAY ENERGISED |
| [Us] rated supply voltage | 24 V DC |
| Supply voltage limits | 16.8…31.2 V DC |
| Output short-circuit protection | YES |
| Connections - terminals | SCREW TERMINALS 1 X 4 MM² CONFORMING TO IEC 60947-1SCREW TERMINALS 1 X 2.5 MM² CONFORMING TO IEC 60947-1 |
| IP degree of protection | IP65 FRONT: CONFORMING TO IEC 60529IP20 BACK: CONFORMING TO IEC 60529 |
| Ambient air temperature for operation | -20…60 °C |
| Ambient air temperature for storage | -20…80 °C |
| tightening torque | 0.5 N.M |
| Dielectric strength | 1500 V CONFORMING TO IEC 61812-1 |
| [Ui] rated insulation voltage | 50 V CONFORMING TO IEC 60947-150 V CONFORMING TO IEC 60664-1 |
| [Uimp] rated impulse withstand voltage | 4 KV CONFORMING TO IEC 60947-14 KV CONFORMING TO IEC 60664-1 |
| Surge withstand | 1 KV, LEVEL 2 CONFORMING TO IEC 61000-4-5 |
| Overvoltage category | CLASS 3 CONFORMING TO IEC 60536CLASS 3 CONFORMING TO IEC 60664-1 |
| Vibration resistance | 0.15 MM (F= 10…60 HZ) CONFORMING TO IEC 60068-2-62 GN (F= 60…150 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | +/- 15 GN FOR 11 MS (6 SHOCKS ON EACH AXIS) CONFORMING TO IEC 60068-2-27 |
| Resistance to fast transients | 2 KV CLASS LEVEL 3 CONFORMING TO IEC 61000-4-4 |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE 6 KV LEVEL 3 CONFORMING TO IEC 61000-4-2ELECTROMAGNETIC EMISSION CLASS B CONFORMING TO IEC 55011 |
| Resistance to electromagnetic fields | 10 V/M 80 MHZ...1 GHZ LEVEL 3 CONFORMING TO IEC 61000-4-33 V/M 1.4...2 GHZ LEVEL 2 CONFORMING TO IEC 61000-4-31 V/M 2...2.7 GHZ LEVEL 1 CONFORMING TO IEC 61000-4-3 |
| Immunity to radioelectric fields | 10 V LEVEL 3 CONFORMING TO IEC 61000-4-6 |
| Disturbance radiated/conducted | CLASS B CONFORMING TO EN 50022 |
| Standards | IEC 61812-1UL 508 |
| Product certifications | UL listedCE |
| Device presentation | MONOLITHIC PRODUCT |
| Height | 62 MM |
| Width | 29 MM |
| Depth | 29 MM |
| Product weight | 0.027 KG |
| Diameter | 29 MM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.200 CM |
| Package 1 Width | 3.200 CM |
| Package 1 Length | 7.500 CM |
| Package 1 Weight | 27.000 G |
| Unit Type of Package 2 | S01 |
| Number of Units in Package 2 | 72 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 15.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 2.195 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Product Repair Index - DAM Document ID | XB4BS8442-ENVREPAIR-A-EN (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |