Opale - 25A Motor Starter
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
Opale - 25A Motor Starter
- Description
- Specifications
- Reviews
Description
Opale range of switches and accessories comes with a unique patented Satin finish - which is unobstrusive and gels well with most wall shades. Opale range is extremely easy and convenient to use - the satin finish is scratch resistant, prevents light reflection off surface and also helps minimize dust accumulation. The switches are extremely durable yet smooth - and operate with minimal sound to help give a subtle yet reassuring click. Opale is also the most vibrant range of switches in the market - with multiple colour plates as well as a market first "Choose your Colour" option which ensures that you no longer compromise ! All in all - the complete package for your stylish & sophisticated home, hotel, hospital or any other installation !
- Patented Smooth Satin Finish - Scratch Resistant, Easy to clean and prevents Light Reflection off surface
- Safe to Use - High Grade flame retardant polycarbonate material
- Soft white color which gels with any interior
- Easy of Operate: Clear visual indication of "ON" / "OFF" buttons with no risk of inadvertent switching
Country of Origin: India
Overview
| Product Name | Opale - 25A Motor Starter |
|---|---|
| Category | Accessories |
| Tax Class | GST-18 |
| Current Rating | 25A |
| Short Description | Estimated delivery: Timelines may vary based on availability |
Reviews
Description
Opale range of switches and accessories comes with a unique patented Satin finish - which is unobstrusive and gels well with most wall shades. Opale range is extremely easy and convenient to use - the satin finish is scratch resistant, prevents light reflection off surface and also helps minimize dust accumulation. The switches are extremely durable yet smooth - and operate with minimal sound to help give a subtle yet reassuring click. Opale is also the most vibrant range of switches in the market - with multiple colour plates as well as a market first "Choose your Colour" option which ensures that you no longer compromise ! All in all - the complete package for your stylish & sophisticated home, hotel, hospital or any other installation !
- Patented Smooth Satin Finish - Scratch Resistant, Easy to clean and prevents Light Reflection off surface
- Safe to Use - High Grade flame retardant polycarbonate material
- Soft white color which gels with any interior
- Easy of Operate: Clear visual indication of "ON" / "OFF" buttons with no risk of inadvertent switching
Country of Origin: India
Overview
| Product Name | Opale - 25A Motor Starter |
|---|---|
| Category | Accessories |
| Tax Class | GST-18 |
| Current Rating | 25A |
| Short Description | Estimated delivery: Timelines may vary based on availability |