Opale - 16A 2 Way Switch
calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
Opale - 16A 2 Way Switch
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Opale range of switches and accessories comes with a unique patented Satin finish - which is unobstrusive and gels well with most wall shades. Opale range is extremely easy and convenient to use - the satin finish is scratch resistant, prevents light reflection off surface and also helps minimize dust accumulation. The switches are extremely durable yet smooth - and operate with minimal sound to help give a subtle yet reassuring click. Opale is also the most vibrant range of switches in the market - with multiple colour plates as well as a market first "Choose your Colour" option which ensures that you no longer compromise ! All in all - the complete package for your stylish & sophisticated home, hotel, hospital or any other installation !
- Patented Smooth Satin Finish - Scratch Resistant, Easy to clean and prevents Light Reflection off surface
- Safe to Use - High Grade flame retardant polycarbonate material
- Hassle Free Operation - 'Soft sound' non intrusive switches
- High Durability - Riveted moving contacts with silver inlay for proper contact
Country of Origin: India
Overview
| Product Name | Opale - 16A 2 Way Switch |
|---|---|
| Category | Switches |
| Tax Class | GST-18 |
| Current Rating | 16A |
| Indicator Availability | Without Indicator |
| No. of Switches per unit | 1 |
| Range | OPALE |
| Product or component type | SWITCH |
| Device presentation | MECHANISM |
| Quantity per set | SET OF 10 |
| Colour tint | WHITE |
| Technology type | ELECTROMECHANICAL |
| Device mounting | FLUSH |
| Number of modules | 1 MODULE |
| Actuator | ROCKER |
| Switch function | 2-WAY |
| Rated current | 16 A |
| [Ue] rated operational voltage | 240 V |
| Network type | AC |
| Surface finish | SATIN |
| Network frequency | 50 HZ |
| Fixing mode | BY CAPTIVE SCREWS |
| Connections - terminals | SHROUDED TERMINALS |
| Material | ABS + PC: FRONT COVERPC: BASE COVER |
| Height | 48 MM |
| Width | 21 MM |
| Depth | 36.9 MM |
| Standards | IS 3854:1997/A1 |
| IP degree of protection | IP20 |
| Ambient air temperature for operation | -5…35 °C |
| Relative humidity | 10…95 % |
| Environmental characteristic | INDOOR USE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.2 CM |
| Package 1 Width | 2.1 CM |
| Package 1 Length | 3.3 CM |
| Package 1 Weight | 15 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 5 CM |
| Package 2 Width | 10 CM |
| Package 2 Length | 12 CM |
| Package 2 Weight | 248.2 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 20 |
| Package 3 Height | 6.3 CM |
| Package 3 Width | 10.8 CM |
| Package 3 Length | 23.3 CM |
| Package 3 Weight | 305 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 46 |
| Total lifecycle Carbon footprint | 0.1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.09100299160531418 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.004348619579872395 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0022193240369301767 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.04050308948442026 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Description
Opale range of switches and accessories comes with a unique patented Satin finish - which is unobstrusive and gels well with most wall shades. Opale range is extremely easy and convenient to use - the satin finish is scratch resistant, prevents light reflection off surface and also helps minimize dust accumulation. The switches are extremely durable yet smooth - and operate with minimal sound to help give a subtle yet reassuring click. Opale is also the most vibrant range of switches in the market - with multiple colour plates as well as a market first "Choose your Colour" option which ensures that you no longer compromise ! All in all - the complete package for your stylish & sophisticated home, hotel, hospital or any other installation !
- Patented Smooth Satin Finish - Scratch Resistant, Easy to clean and prevents Light Reflection off surface
- Safe to Use - High Grade flame retardant polycarbonate material
- Hassle Free Operation - 'Soft sound' non intrusive switches
- High Durability - Riveted moving contacts with silver inlay for proper contact
Country of Origin: India
Overview
| Product Name | Opale - 16A 2 Way Switch |
|---|---|
| Category | Switches |
| Tax Class | GST-18 |
| Current Rating | 16A |
| Indicator Availability | Without Indicator |
| No. of Switches per unit | 1 |
| Range | OPALE |
| Product or component type | SWITCH |
| Device presentation | MECHANISM |
| Quantity per set | SET OF 10 |
| Colour tint | WHITE |
| Technology type | ELECTROMECHANICAL |
| Device mounting | FLUSH |
| Number of modules | 1 MODULE |
| Actuator | ROCKER |
| Switch function | 2-WAY |
| Rated current | 16 A |
| [Ue] rated operational voltage | 240 V |
| Network type | AC |
| Surface finish | SATIN |
| Network frequency | 50 HZ |
| Fixing mode | BY CAPTIVE SCREWS |
| Connections - terminals | SHROUDED TERMINALS |
| Material | ABS + PC: FRONT COVERPC: BASE COVER |
| Height | 48 MM |
| Width | 21 MM |
| Depth | 36.9 MM |
| Standards | IS 3854:1997/A1 |
| IP degree of protection | IP20 |
| Ambient air temperature for operation | -5…35 °C |
| Relative humidity | 10…95 % |
| Environmental characteristic | INDOOR USE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.2 CM |
| Package 1 Width | 2.1 CM |
| Package 1 Length | 3.3 CM |
| Package 1 Weight | 15 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 5 CM |
| Package 2 Width | 10 CM |
| Package 2 Length | 12 CM |
| Package 2 Weight | 248.2 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 20 |
| Package 3 Height | 6.3 CM |
| Package 3 Width | 10.8 CM |
| Package 3 Length | 23.3 CM |
| Package 3 Weight | 305 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 46 |
| Total lifecycle Carbon footprint | 0.1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.09100299160531418 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.004348619579872395 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0022193240369301767 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.04050308948442026 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |