Become a Partner with Schneider Electric Architect, Contractor, Reseller SIGN UP
- Home
- Shop by Category
- Switches and Sockets
- Opale
- Opale - 1200W Electronic Dimmer, 2 Mod, Dark Grey
Opale - 1200W Electronic Dimmer, 2 Mod, Dark Grey

Opale range of switches and accessories comes with a unique patented Satin finish - which is unobstrusive and gels well with most wall shades. Opale range is extremely easy and convenient to use - the satin finish is scratch resistant, prevents light reflection off surface and also helps minimize dust accumulation. The switches are extremely durable yet smooth - and operate with minimal sound to help give a subtle yet reassuring click. Opale is also the most vibrant range of switches in the market - with multiple colour plates as well as a market first "Choose your Colour" option which ensures that you no longer compromise ! All in all - the complete package for your stylish & sophisticated home, hotel, hospital or any other installation !
- Patented Smooth Satin Finish - Scratch Resistant, Easy to clean and prevents Light Reflection off surface
- Safe to Use - High Grade flame retardant polycarbonate material
- No RF/ EMI interference for smooth, hum free operation
- Easy to Install - Snap-In / Snap-Out front loading modules
Country of Origin: India
Product Name | Opale - 1200W Electronic Dimmer, 2 Mod, Dark Grey |
---|---|
Range Name | Opale |
Category | Fan Controller & Dimmer |
Tax Class | GST-18 |
Color | Coke Grey |
No of Modules | 2 Mod |
Power Rating | 1200W |
* Required Field

OFFERS FROM ALL SELLERS
Product Price & Shipping | Seller Name |
---|

- Opale - 6A/16A, 3 Pin Socket with Shutter, Dark GreyIn stockRegular Price ₹ 700 Special Price ₹ 31555% Off
- Opale - Step Type Fan Regulator, Dark GreyIn stockRegular Price ₹ 1,651 Special Price ₹ 74355% Off