
calcActive())">
Ns800N,4P,50Ka,Mic 6.0A,Ext. Roh,Fc
INA_4P96469E
₹ 193,040.00
₹ 115,824.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
INA_4P96469E
Ns800N,4P,50Ka,Mic 6.0A,Ext. Roh,Fc
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Ns800N,4P,50Ka,Mic 6.0A,Ext. Roh,Fc
₹ 193,040.00
₹ 115,824.00
Description
circuit breaker, ComPact NS800N, 4P, 50kA, Micrologic 6.0A, extended rotary handle, front connected
Product Details
Product Name | Ns800N,4P,50Ka,Mic 6.0A,Ext. Roh,Fc |
---|---|
Range Name | ComPacT NS |
Tax Class | GST-18 |
Current Rating | 800A |
Number of Poles | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review