NON-AUTOMATIC MOLDED CASE SWITCH 690V
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
NON-AUTOMATIC MOLDED CASE SWITCH 690V
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This Compact INS40 is a 3 poles non-automatic switch-disconnector with black rotary handle. It is suitable for isolation with positive contact indication, as defined by IEC 60947-1 and IEC60947-3 standards. The operational current is 40A at 415VAC in categories AC22A and AC23A. The rated voltage is 500VAC 50/60Hz or 125VDC. The black rotary handle is designed to offer easy operation and high performance in interruption of currents. Compact INS40 is a class II insulation level front-face device as per IEC 60664 standard.
Overview
| Product Name | NON-AUTOMATIC MOLDED CASE SWITCH 690V |
|---|---|
| Tax Class | GST-18 |
| Current Rating | 40A |
| Short Description | Estimated delivery: Timelines may vary based on availability |
| Range | COMPACT |
| Product name | COMPACT INS |
| Product or component type | SWITCH DISCONNECTOR |
| Poles description | 3P |
| Network type | DCAC |
| Network frequency | 50/60 HZ |
| [Ie] rated operational current | AC-22A: 40 A AC 50/60 HZ 220/240 VAC-22A: 40 A AC 50/60 HZ 380/415 VAC-22A: 40 A AC 50/60 HZ 440/480 VAC-22A: 40 A AC 50/60 HZ 500 VAC-23A: 32 A AC 50/60 HZ 500 VAC-23A: 40 A AC 50/60 HZ 220/240 VAC-23A: 40 A AC 50/60 HZ 380/415 VAC-23A: 40 A AC 50/60 HZ 440/480 VDC-22A: 40 A DC 125 V 2 POLES IN SERIESDC-23A: 40 A DC 125 V 2 POLES IN SERIES |
| [Ui] rated insulation voltage | 690 V AC 50/60 HZ |
| [Uimp] rated impulse withstand voltage | 8 KV |
| [Ith] conventional free air thermal current | 40 A AT 60 °C |
| [Icm] rated short-circuit making capacity | 15 KA SWITCH-DISCONNECTOR ALONE 500 V AC AT 50/60 HZ75 KA WITH UPSTREAM PROTECTION CIRCUIT BREAKER 500 V AC AT 50/60 HZ |
| [Ue] rated operational voltage | 125 V DC500 V AC 50/60 HZ |
| Suitability for isolation | YES |
| Contact position indicator | YES |
| Visible break | NO |
| Pollution degree | 3 |
| Control type | ROTARY HANDLE |
| Handle colour | BLACK |
| Mounting mode | FIXED |
| Mounting support | DIN RAILPLATE |
| Upside connection | FRONT |
| Downside connection | FRONT |
| Cable cross section | 1.5…50 MM² |
| Maximum power | AC-23: 11 KW AT 220/240 V AC 50/60 HZAC-23: 18.5 KW AT 500/525 V AC 50/60 HZAC-23: 20 KW AT 380/415 V AC 50/60 HZAC-23: 22 KW AT 440 V AC 50/60 HZ |
| Rated duty | UNINTERRUPTED |
| Intermittent duty class | CLASS 120 - 60 % |
| [Icw] rated short-time withstand current | 0.67 KA DURING 20 S CONFORMING TO IEC 60947-31.73 KA DURING 3 S CONFORMING TO IEC 60947-33 KA DURING 1 S CONFORMING TO IEC 60947-30.55 KA DURING 30 S CONFORMING TO IEC 60947-3 |
| Mechanical durability | 20000 CYCLES |
| Electrical durability | AC-22A: 1500 CYCLES 220/240 V AC 50/60 HZAC-22A: 1500 CYCLES 380/415 V AC 50/60 HZAC-22A: 1500 CYCLES 440 V AC 50/60 HZAC-22A: 1500 CYCLES 500 V AC 50/60 HZAC-23A: 1500 CYCLES 220/240 V AC 50/60 HZAC-23A: 1500 CYCLES 380/415 V AC 50/60 HZAC-23A: 1500 CYCLES 440 V AC 50/60 HZAC-23A: 1500 CYCLES 500 V AC 50/60 HZDC-22A: 1500 CYCLES 250 V DC 2 POLES IN SERIESDC-23A: 1500 CYCLES 250 V DC 2 POLES IN SERIES |
| Connection pitch | 18 MM |
| Height | 85 MM |
| Width | 90 MM |
| Depth | 62.5 MM |
| Product weight | 0.5 KG |
| Standards | IEC 60947-1IEC 60947-3 |
| Product certifications | KEMA-KEURCCC |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| IK degree of protection | IK07 CONFORMING TO EN 50102 |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -50…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.500 CM |
| Package 1 Width | 9.500 CM |
| Package 1 Length | 9.500 CM |
| Package 1 Weight | 598.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 18 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 11.164 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 144 |
| Package 3 Height | 50.000 CM |
| Package 3 Width | 80.000 CM |
| Package 3 Length | 120.000 CM |
| Package 3 Weight | 100.112 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 89 |
| Total lifecycle Carbon footprint | 22 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3.4070026855258844 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.07564703716072024 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.02636630858392592 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 17.2056663614315 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 17 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.8858917466699219 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.9 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
This Compact INS40 is a 3 poles non-automatic switch-disconnector with black rotary handle. It is suitable for isolation with positive contact indication, as defined by IEC 60947-1 and IEC60947-3 standards. The operational current is 40A at 415VAC in categories AC22A and AC23A. The rated voltage is 500VAC 50/60Hz or 125VDC. The black rotary handle is designed to offer easy operation and high performance in interruption of currents. Compact INS40 is a class II insulation level front-face device as per IEC 60664 standard.
Overview
| Product Name | NON-AUTOMATIC MOLDED CASE SWITCH 690V |
|---|---|
| Tax Class | GST-18 |
| Current Rating | 40A |
| Short Description | Estimated delivery: Timelines may vary based on availability |
| Range | COMPACT |
| Product name | COMPACT INS |
| Product or component type | SWITCH DISCONNECTOR |
| Poles description | 3P |
| Network type | DCAC |
| Network frequency | 50/60 HZ |
| [Ie] rated operational current | AC-22A: 40 A AC 50/60 HZ 220/240 VAC-22A: 40 A AC 50/60 HZ 380/415 VAC-22A: 40 A AC 50/60 HZ 440/480 VAC-22A: 40 A AC 50/60 HZ 500 VAC-23A: 32 A AC 50/60 HZ 500 VAC-23A: 40 A AC 50/60 HZ 220/240 VAC-23A: 40 A AC 50/60 HZ 380/415 VAC-23A: 40 A AC 50/60 HZ 440/480 VDC-22A: 40 A DC 125 V 2 POLES IN SERIESDC-23A: 40 A DC 125 V 2 POLES IN SERIES |
| [Ui] rated insulation voltage | 690 V AC 50/60 HZ |
| [Uimp] rated impulse withstand voltage | 8 KV |
| [Ith] conventional free air thermal current | 40 A AT 60 °C |
| [Icm] rated short-circuit making capacity | 15 KA SWITCH-DISCONNECTOR ALONE 500 V AC AT 50/60 HZ75 KA WITH UPSTREAM PROTECTION CIRCUIT BREAKER 500 V AC AT 50/60 HZ |
| [Ue] rated operational voltage | 125 V DC500 V AC 50/60 HZ |
| Suitability for isolation | YES |
| Contact position indicator | YES |
| Visible break | NO |
| Pollution degree | 3 |
| Control type | ROTARY HANDLE |
| Handle colour | BLACK |
| Mounting mode | FIXED |
| Mounting support | DIN RAILPLATE |
| Upside connection | FRONT |
| Downside connection | FRONT |
| Cable cross section | 1.5…50 MM² |
| Maximum power | AC-23: 11 KW AT 220/240 V AC 50/60 HZAC-23: 18.5 KW AT 500/525 V AC 50/60 HZAC-23: 20 KW AT 380/415 V AC 50/60 HZAC-23: 22 KW AT 440 V AC 50/60 HZ |
| Rated duty | UNINTERRUPTED |
| Intermittent duty class | CLASS 120 - 60 % |
| [Icw] rated short-time withstand current | 0.67 KA DURING 20 S CONFORMING TO IEC 60947-31.73 KA DURING 3 S CONFORMING TO IEC 60947-33 KA DURING 1 S CONFORMING TO IEC 60947-30.55 KA DURING 30 S CONFORMING TO IEC 60947-3 |
| Mechanical durability | 20000 CYCLES |
| Electrical durability | AC-22A: 1500 CYCLES 220/240 V AC 50/60 HZAC-22A: 1500 CYCLES 380/415 V AC 50/60 HZAC-22A: 1500 CYCLES 440 V AC 50/60 HZAC-22A: 1500 CYCLES 500 V AC 50/60 HZAC-23A: 1500 CYCLES 220/240 V AC 50/60 HZAC-23A: 1500 CYCLES 380/415 V AC 50/60 HZAC-23A: 1500 CYCLES 440 V AC 50/60 HZAC-23A: 1500 CYCLES 500 V AC 50/60 HZDC-22A: 1500 CYCLES 250 V DC 2 POLES IN SERIESDC-23A: 1500 CYCLES 250 V DC 2 POLES IN SERIES |
| Connection pitch | 18 MM |
| Height | 85 MM |
| Width | 90 MM |
| Depth | 62.5 MM |
| Product weight | 0.5 KG |
| Standards | IEC 60947-1IEC 60947-3 |
| Product certifications | KEMA-KEURCCC |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| IK degree of protection | IK07 CONFORMING TO EN 50102 |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -50…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.500 CM |
| Package 1 Width | 9.500 CM |
| Package 1 Length | 9.500 CM |
| Package 1 Weight | 598.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 18 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 11.164 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 144 |
| Package 3 Height | 50.000 CM |
| Package 3 Width | 80.000 CM |
| Package 3 Length | 120.000 CM |
| Package 3 Weight | 100.112 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 89 |
| Total lifecycle Carbon footprint | 22 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3.4070026855258844 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.07564703716072024 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.02636630858392592 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 17.2056663614315 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 17 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.8858917466699219 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.9 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |