calcActive())">
MX shunt trip release
33659
₹ 9,429.00
₹ 5,563.11
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

33659
MX shunt trip release
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
MX shunt trip release
₹ 9,429.00
₹ 5,563.11
Description
This is a MX shunt trip release for Compact NS 630b to Compact NS 3200 devices. Its rated voltage is 24VDC to 30VDC or 24VAC 50/60Hz. It is an auxiliary used for emergency off or remote opening applications. This auxiliary opens the circuit breaker when the control voltage Un rises above 70% of its rated voltage Un. It complies with IEC 60947-2 standard. Compact NS 630b to Compact NS 3200 device can be equipped with 1 MX or 1 MN auxiliary.
Product Details
Product Name | MX shunt trip release |
---|---|
Range Name | ComPacT NS |
Tax Class | GST-18 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review