calcPageSize())"
/>
calcActive())">
Key emergency switching off push button, Harmony XB5N XB7N, plastic, red, Operator profile 40mm, key release, 1 NC,unmarked
XB5AS142N
₹ 655.00
₹ 419.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
XB5AS142N
Key emergency switching off push button, Harmony XB5N XB7N, plastic, red, Operator profile 40mm, key release, 1 NC,unmarked
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Key emergency switching off push button, Harmony XB5N XB7N, plastic, red, Operator profile 40mm, key release, 1 NC,unmarked
₹ 655.00
₹ 419.20
Description
MUSHROOM KEY RELEASE 40MM
Product Details
| Product Name | Key emergency switching off push button, Harmony XB5N XB7N, plastic, red, Operator profile 40mm, key release, 1 NC,unmarked |
|---|---|
| Range Name | Harmony XB5N |
| Tax Class | GST-18 |
| Activity | IDSIG |
| Body Material | Plastic |
| Mounting Diameter | 22mm |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account