calcPageSize())"
/>
Further offers for this product
No sellers found for this product.
Excl. Tax
Metal Box 3 module - 1mm
- Description
- Specifications
- Reviews
Description
Experience a hassle free, safe and secure installation of Wiring Devices using Metal Box 3 Module - 1mm - a thoughtfully-built metal box. It has many features, including a weld-free design that prevents corrosion and rusting while maintaining strength and durability. The mounting clip and earth pin are designed for easier installation and to avoid loss during transportation. Removable side plates and optimized knock outs support easier wiring. For more information about this product, please contact us.
Overview
| Product Name | Metal Box 3 module - 1mm |
|---|---|
| Range Name | Metal Boxes |
| Category | Metal Back Boxes |
| Tax Class | GST-18 |
| No of Modules | 3 Mod |
| Back Box is needed for | Livia / Opale / ZENcelo |
| Sheet thickness | 1mm |
Reviews
Description
Experience a hassle free, safe and secure installation of Wiring Devices using Metal Box 3 Module - 1mm - a thoughtfully-built metal box. It has many features, including a weld-free design that prevents corrosion and rusting while maintaining strength and durability. The mounting clip and earth pin are designed for easier installation and to avoid loss during transportation. Removable side plates and optimized knock outs support easier wiring. For more information about this product, please contact us.
Overview
| Product Name | Metal Box 3 module - 1mm |
|---|---|
| Range Name | Metal Boxes |
| Category | Metal Back Boxes |
| Tax Class | GST-18 |
| No of Modules | 3 Mod |
| Back Box is needed for | Livia / Opale / ZENcelo |
| Sheet thickness | 1mm |