MPP-H Duty Can 18.5 kvar 525V 3Ph 50Hz

In stock
SKU
MEHVCHDY185A52
Regular Price ₹ 10,491 Special Price ₹ 5,455
48% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

MPP - heavy duty capacitor 3PH 18.5kVar 525V 50 Hz

More Information
Product Name MPP-H Duty Can 18.5 kvar 525V 3Ph 50Hz
Range Name EasyLogic
Tax Class GST-18
Write Your Own Review
You're reviewing:MPP-H Duty Can 18.5 kvar 525V 3Ph 50Hz
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite