Share

MPP-H Duty Box 12.5 kvar 525V 3Ph 50Hz

In stock
SKU
MEHVBHDY125A52
Regular Price ₹ 8,507 Special Price ₹ 4,424
48% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Varplus Box Heavy Duty MPP-HDuty - 3-phase delta connection - 13.7 kVAr - 525 V

More Information
Product Name MPP-H Duty Box 12.5 kvar 525V 3Ph 50Hz
Range Name Basic capacitors
Tax Class GST-18
Write Your Own Review
You're reviewing:MPP-H Duty Box 12.5 kvar 525V 3Ph 50Hz
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite