This is the Miluz ZeTa automatic motor starter with 2 modules by Schneider Electric. Its Us rated supply voltage is 250VAC at 50/60Hz. Its Ie rated operational current is 25A. This device is designed to be flush mounted. The dimensions of the product are (W) 44.85mm x (H) 44.88mm x (D) 41.5mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is warm grey with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IEC 60947-2 standard.
Product Name | Motor starter, Miluz ZeTa, 25A, 250V, automatic, 2 modules, warm grey |
---|---|
Range Name | Miluz ZeTa |
Tax Class | GST-18 |
Color | Warm Grey |