Motor starter, Miluz Lara, 25A, 250V, automatic, 2 module, anthracite

Share
In stock
SKU
MLMOTSTR2M_AN
Regular Price ₹ 1,679 Special Price ₹ 756
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

This is the Miluz Lara automatic motor starter with 2 modules by Schneider Electric. Its Us rated supply voltage is 250VAC at 50 Hz. Its Ie rated operational current is 25A. This device is designed to be flush mounted. The dimensions of the product are (W) 44.85mm x (H) 44.88mm x (D) 41.5mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is anthracite with matt surface finish. The ambient air temperature for operation is from -5°C up to 45°C and relative humidity is from 0% to 95%. It reaches IP20 degree of protection. Miluz Lara offers proven SE quality assurance, combined with a unique design that blends seamlessly into your space. It is suited for your MIVAN construction projects with an adequate amount of space for wiring and provides exceptional reliability and safety. The product complies with the IEC 60947-2 standard.

More Information
Product Name Motor starter, Miluz Lara, 25A, 250V, automatic, 2 module, anthracite
Range Name Miluz Lara
Tax Class GST-18
Color Anthracite
Write Your Own Review
You're reviewing:Motor starter, Miluz Lara, 25A, 250V, automatic, 2 module, anthracite
Your Rating

No sellers found for this product.