Motor Mechanism, Mt 250, Compact Nsx250, Powerpact Multistandard J, 220 Vac To 240 Vac 50/60 Hz, 208 Vac To 277 Vac 60 Hz
calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
Motor Mechanism, Mt 250, Compact Nsx250, Powerpact Multistandard J, 220 Vac To 240 Vac 50/60 Hz, 208 Vac To 277 Vac 60 Hz
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This is a standard motor mechanism for Compact NSX 250 and PowerPact Multistandard J frame devices that allows automatic device spring-charging. It helps the circuit breaker to feature a high mechanical endurance as well as easy and sure opening or closing operations. It provides a double insulation of the front face and all indications remain visible and accessible. The control voltage of this motor mechanism module is 220VAC to 240VAC 50/60Hz or 208VAC to 277VAC 60Hz. The consumption is less than 500VA. Padlocking of the device remains possible. The motor mechanism is supplied with SDE adapter.
Overview
| Product Name | Motor Mechanism, Mt 250, Compact Nsx250, Powerpact Multistandard J, 220 Vac To 240 Vac 50/60 Hz, 208 Vac To 277 Vac 60 Hz |
|---|---|
| Category | MCCB |
| Tax Class | GST-18 |
| Current Rating | 250A |
| Device short name | MT250 |
| Product or component type | MOTOR MECHANISM |
| Device application | AUTOMATIC SPRING CHARGING |
| Range compatibility | ComPacT NSX250ComPacT NSX250 DC |
| Control type | STANDARD |
| [Uc] control circuit voltage | 208...277 V AC 60 HZ220...240 V AC 50/60 HZ |
| circuit breaker mounting mode | FIXED |
| circuit breaker frame rated current | 250 A |
| Control signal type | MAINTAINEDIMPULSE |
| circuit breaker response time | < 700 MS OPEN< 80 MS CLOSED |
| Maximum operating frequency | 4 PER MINUTE |
| Maximum power consumption in VA | 500 VA CLOSING500 VA OPENING |
| Provided equipment | SDE ADAPTOR |
| Locking options description | 1 TO 3 PADLOCKS Ø 5 TO Ø 8PADLOCKING IN OFF POSITION |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 10.800 CM |
| Package 1 Width | 12.400 CM |
| Package 1 Length | 17.000 CM |
| Package 1 Weight | 1.383 KG |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 15 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 21.448 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 73 |
| Total lifecycle Carbon footprint | 14 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9.0867 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.18042 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.25639 |
| Carbon footprint of the installation phase [A5] | 0.3 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.88804 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.9 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3.2981 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3 kg CO2 eq. |
| SCIP Number | A3dc0f23-906d-490a-acce-c58e25990143 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
This is a standard motor mechanism for Compact NSX 250 and PowerPact Multistandard J frame devices that allows automatic device spring-charging. It helps the circuit breaker to feature a high mechanical endurance as well as easy and sure opening or closing operations. It provides a double insulation of the front face and all indications remain visible and accessible. The control voltage of this motor mechanism module is 220VAC to 240VAC 50/60Hz or 208VAC to 277VAC 60Hz. The consumption is less than 500VA. Padlocking of the device remains possible. The motor mechanism is supplied with SDE adapter.
Overview
| Product Name | Motor Mechanism, Mt 250, Compact Nsx250, Powerpact Multistandard J, 220 Vac To 240 Vac 50/60 Hz, 208 Vac To 277 Vac 60 Hz |
|---|---|
| Category | MCCB |
| Tax Class | GST-18 |
| Current Rating | 250A |
| Device short name | MT250 |
| Product or component type | MOTOR MECHANISM |
| Device application | AUTOMATIC SPRING CHARGING |
| Range compatibility | ComPacT NSX250ComPacT NSX250 DC |
| Control type | STANDARD |
| [Uc] control circuit voltage | 208...277 V AC 60 HZ220...240 V AC 50/60 HZ |
| circuit breaker mounting mode | FIXED |
| circuit breaker frame rated current | 250 A |
| Control signal type | MAINTAINEDIMPULSE |
| circuit breaker response time | < 700 MS OPEN< 80 MS CLOSED |
| Maximum operating frequency | 4 PER MINUTE |
| Maximum power consumption in VA | 500 VA CLOSING500 VA OPENING |
| Provided equipment | SDE ADAPTOR |
| Locking options description | 1 TO 3 PADLOCKS Ø 5 TO Ø 8PADLOCKING IN OFF POSITION |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 10.800 CM |
| Package 1 Width | 12.400 CM |
| Package 1 Length | 17.000 CM |
| Package 1 Weight | 1.383 KG |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 15 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 21.448 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 73 |
| Total lifecycle Carbon footprint | 14 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9.0867 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.18042 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.25639 |
| Carbon footprint of the installation phase [A5] | 0.3 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.88804 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.9 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3.2981 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3 kg CO2 eq. |
| SCIP Number | A3dc0f23-906d-490a-acce-c58e25990143 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |