Motor mechanism MCH 200 to 240 V AC

47894
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This is a motor mechanism (MCH) for MasterPact NW circuit breakers. The motor mechanism module is used to remotely open and close the circuit breaker electrically. It is made up of a spring-charging motor equipped with an opening release and a closing voltage release. The spring-mechanism charging handle is used only as a backup if auxiliary power is absent. It is equipped with a 10A limit switch contact (CH) that signals the charged position of the mechanism. The operational control voltage is 200/240 VAC 50/60 Hz. The operating threshold is between 0.85xUn and 1.1xUn. The charging time is less than 4s. The maximum operating frequency should not exceed 3 cycles per minute. It is a spare part for MasterPact NW.

Product Details

Product Name Motor mechanism MCH 200 to 240 V AC
Range Name MasterPact NW
Tax Class GST-18
Coil Voltage 240V AC

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Motor mechanism MCH 200 to 240 V AC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.