calcPageSize())"
/>
Monolit red steady tube fold IP40 24V
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Monolit red steady tube fold IP40 24V
Description
This product is part of the Easy Harmony XVG range, an offer of Ø 60mm monolithic tower lights. It is a complete pre-wired and pre-assembled monolithic tower light. It comes with red steady light. This tower light has a 24V AC/DC rating. It has a short aluminum tube and weighs 0.27 kg. It is an IP40 rated product and comes with CE and EAC certification. It has a foldable bracket attached to the tube to fold tower light horizontally for easy transportation and has a pre-assembled cable for easy installation. It provides a more reliable and clear view due to the clear lens. This range offers wide range of voltage selection and flexible mounting options with visual and audible functions.
Product Details
| Product Name | Monolit red steady tube fold IP40 24V |
|---|---|
| Range Name | Harmony XVG |
| Tax Class | GST-18 |