calcPageSize())"
/>
Monolit R/G steady buz tube L IP23 220V
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Monolit R/G steady buz tube L IP23 220V
Description
This product is part of the Easy Harmony XVG range, an offer of Ø 60mm monolithic tower lights. It is a complete pre-wired and pre-assembled monolithic tower light. It comes with red and green steady light. It offers configurable color combinations and has a base with an integrated buzzer. This tower light has a 220 to 240V AC rating. This tower light has a sound rating of 85 dB. It has an aluminum tube and weighs 0.48 kg. It is an IP23 rated product and comes with CE, CCC and EAC certification. It has an L bracket attached to the tube and has a pre-assembled cable for easy installation. It provides a more reliable and clear view due to the clear lens. This range offers wide range of voltage selection and flexible mounting options with visual and audible functions.
Product Details
| Product Name | Monolit R/G steady buz tube L IP23 220V |
|---|---|
| Range Name | Harmony XVG |
| Tax Class | GST-18 |