counter module, Modicon TM3, high speed, 2 channels HSC, 10 inputs, 8 outputs, spring
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
counter module, Modicon TM3, high speed, 2 channels HSC, 10 inputs, 8 outputs, spring
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This product is part of Modicon TM3, a range of expansion I/O modules for Modicon plcs. This counter module provides 10 fast inputs and 8 fast outputs. It is a high-speed counter with reflex output management, no event management. It is used to count the pulses generated by a sensor or to process signals from an incremental encoder. Its counting frequency is 200kHz. It works via a 24VDC external power supply. It is furnished with a removable spring terminal for electrical connection with pitch 3.81mm adjustment for inputs and supply. It is an IP20-rated product. Its dimensions are 39mm wide, 85mm deep and 90mm high. It weighs 0.150kg It is designed to accept high-speed pulse-type input signals for counting and to provide high-speed pulse-type output signals. This product is certified by CSA, cULus, IACS E10, RCM, CE, UKCA and EAC. This module is compatible with Modicon M262 motion/logic controller and is configurable with EcoStruxure machine expert software. It is delivered in 1 package (PCE type). It is mounted on a symmetrical DIN rail. Or with a specific kit for plate or panel mounting. The specially developed Modicon TM3 I/O system enables flexible and customizable expansion of the I/O terminals in all the controllers. From design and development to commissioning and maintenance, EcoStruxure Machine Expert is a complete machine-building solution.
Overview
| Product Name | counter module, Modicon TM3, high speed, 2 channels HSC, 10 inputs, 8 outputs, spring |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Indonesia |
| Nominal Output Voltage | 24 V DC |
| Manufacturer | Schneider Electric |
| Range of product | MODICON TM3 |
| Product or component type | MODULE HIGHT SPEED COUNTING |
| [Us] rated supply voltage | 24 V DC BY EXTERNAL SUPPLY (- 15...20 %) |
| Number of input channels | 10 |
| Number of output channels | 8 |
| Discrete I/O number | 18 |
| Range compatibility | MODICON M262 |
| Current consumption | 100 MA AT 5 V DC50 MA AT 24 V DC |
| Counting frequency | 200 KHZ |
| Discrete input voltage | 24 V DC |
| Electrical circuit type | STANDARD INPUTLATCH INPUT |
| Discrete input logic | SINK OR SOURCE |
| Output voltage | 24 V DC FOR TRANSISTOR OUTPUT |
| Output voltage limits | 30 V DC |
| Discrete output current | 300 MA FOR FAST OUTPUT (Q0...Q7) |
| Discrete output logic | SOURCE |
| Output protection type | AGAINST OVERLOAD AND SHORT-CIRCUITS |
| Reset | AUTOMATIC RESET |
| Local signalling | 1 LED FOR I/O1 LED FOR RUN1 LED FOR ERR |
| Mounting support | TOP HAT TYPE TH35-15 RAIL CONFORMING TO IEC 60715TOP HAT TYPE TH35-7.5 RAIL CONFORMING TO IEC 60715 PLATE OR PANEL WITH FIXING KIT |
| Services | HSC SIMPLE - FUNCTIONS AVAILABLE: ONE SHOT/MODULOHSC MAIN SINGLE PHASE - FUNCTIONS AVAILABLE: ONE SHOT/MODULO/EVENT COUNTINGHSC MAIN DUAL PHASE - FUNCTIONS AVAILABLE: MODULO/FREE-LARGEPERIOD METER - FUNCTIONS AVAILABLE: EDGE TO EDGE, EDGE TO OPPOSITE |
| Counting mode | 2 MAIN EXPERT FUNCTION (MAIN COUNTING FUNCTION, FREQUENCY METER, PERIOD METER)MAX 8 SIMPLE COUNTING FUNCTION |
| Event management | NO EVENTTHRESHOLDS < 10 µS |
| Height | 90 MM |
| Depth | 85 MM |
| Width | 39 MM |
| Net weight | 150 G |
| DC supply voltage | 24 V |
| Product certifications | CEcULusIACS E10RCMUKCAEAC |
| Standards | CSA C22.2 NO 142ANSI/ISA 12-12-01UL 1604CSA C22.2 NO 213EN/IEC 61131-2:2007UL 508EN/IEC 61010-2-201 |
| Resistance to electrostatic discharge | 8 KV IN AIR CONFORMING TO EN/IEC 61000-4-24 KV ON CONTACT CONFORMING TO EN/IEC 61000-4-2 |
| Resistance to electromagnetic fields | 10 V/M 80 MHZ...1 GHZ CONFORMING TO EN/IEC 61000-4-33 V/M 1.4 GHZ...2 GHZ CONFORMING TO EN/IEC 61000-4-31 V/M 2 GHZ...3 GHZ CONFORMING TO EN/IEC 61000-4-3 |
| Resistance to fast transients | 2 KV FOR ALIMENTATION CABLE CONFORMING TO EN/IEC 61000-4-41 KV FOR ETHERNET LINE CONFORMING TO EN/IEC 61000-4-41 KV FOR SERIAL LINK CONFORMING TO EN/IEC 61000-4-41 KV FOR INPUT CONFORMING TO EN/IEC 61000-4-41 KV FOR TRANSISTOR OUTPUT CONFORMING TO EN/IEC 61000-4-4 |
| Resistance to conducted disturbances | 10 V 0.15...80 MHZ CONFORMING TO EN/IEC 61000-4-4 |
| Electromagnetic emission | CONDUCTED EMISSIONS - TEST LEVEL: 120...69 DBµV/M QP AT 10…150 KHZ CONFORMING TO EN/IEC 55011CONDUCTED EMISSIONS - TEST LEVEL: 63 DBμV/M QP AT 1.5…30 MHZ CONFORMING TO EN/IEC 55011RADIATED EMISSIONS - TEST LEVEL: 40 DBµV/M CLASS A AT 30…230 MHZ CONFORMING TO EN/IEC 55011CONDUCTED EMISSIONS - TEST LEVEL: 79...63 DBμV/M QP AT 150…1500 KHZ CONFORMING TO EN/IEC 55011RADIATED EMISSIONS - TEST LEVEL: 47 DBµV/M CLASS A AT 230…1000 MHZ CONFORMING TO EN/IEC 55011 |
| Ambient air temperature for operation | -20…60 °C HORIZONTAL INSTALLATION-20…50 °C VERTICAL INSTALLATION |
| Ambient air temperature for storage | -40…85 °C |
| Relative humidity | 10…95 %, WITHOUT CONDENSATION (IN OPERATION)10…95 %, WITHOUT CONDENSATION (IN STORAGE) |
| IP degree of protection | IP20 WITH PROTECTIVE COVER IN PLACE |
| Pollution degree | 2 |
| Operating altitude | 0...2000 M |
| Storage altitude | 0…3000 M |
| Vibration resistance | 3.5 MM AT 2…8.4 HZ ON DIN RAIL1 GN AT 8.4…200 HZ ON DIN RAIL3.5 MM AT 2…8.4 HZ ON PANEL1 GN AT 8.4…200 HZ ON PANEL |
| Shock resistance | 15 GN FOR 11 MS |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.2 CM |
| Package 1 Width | 11.7 CM |
| Package 1 Length | 12.7 CM |
| Package 1 Weight | 214.0 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 18 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 4.5 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 140 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 10.748979054624499 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 11 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 1.1545082997099696 |
| Carbon footprint of the distribution phase [A4] | 1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0039127175253750295 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 127.95944296049423 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 128 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2961208654602444 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 8b63a3a6-4381-4887-9a7a-c6c37a7e7339 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
This product is part of Modicon TM3, a range of expansion I/O modules for Modicon plcs. This counter module provides 10 fast inputs and 8 fast outputs. It is a high-speed counter with reflex output management, no event management. It is used to count the pulses generated by a sensor or to process signals from an incremental encoder. Its counting frequency is 200kHz. It works via a 24VDC external power supply. It is furnished with a removable spring terminal for electrical connection with pitch 3.81mm adjustment for inputs and supply. It is an IP20-rated product. Its dimensions are 39mm wide, 85mm deep and 90mm high. It weighs 0.150kg It is designed to accept high-speed pulse-type input signals for counting and to provide high-speed pulse-type output signals. This product is certified by CSA, cULus, IACS E10, RCM, CE, UKCA and EAC. This module is compatible with Modicon M262 motion/logic controller and is configurable with EcoStruxure machine expert software. It is delivered in 1 package (PCE type). It is mounted on a symmetrical DIN rail. Or with a specific kit for plate or panel mounting. The specially developed Modicon TM3 I/O system enables flexible and customizable expansion of the I/O terminals in all the controllers. From design and development to commissioning and maintenance, EcoStruxure Machine Expert is a complete machine-building solution.
Overview
| Product Name | counter module, Modicon TM3, high speed, 2 channels HSC, 10 inputs, 8 outputs, spring |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Indonesia |
| Nominal Output Voltage | 24 V DC |
| Manufacturer | Schneider Electric |
| Range of product | MODICON TM3 |
| Product or component type | MODULE HIGHT SPEED COUNTING |
| [Us] rated supply voltage | 24 V DC BY EXTERNAL SUPPLY (- 15...20 %) |
| Number of input channels | 10 |
| Number of output channels | 8 |
| Discrete I/O number | 18 |
| Range compatibility | MODICON M262 |
| Current consumption | 100 MA AT 5 V DC50 MA AT 24 V DC |
| Counting frequency | 200 KHZ |
| Discrete input voltage | 24 V DC |
| Electrical circuit type | STANDARD INPUTLATCH INPUT |
| Discrete input logic | SINK OR SOURCE |
| Output voltage | 24 V DC FOR TRANSISTOR OUTPUT |
| Output voltage limits | 30 V DC |
| Discrete output current | 300 MA FOR FAST OUTPUT (Q0...Q7) |
| Discrete output logic | SOURCE |
| Output protection type | AGAINST OVERLOAD AND SHORT-CIRCUITS |
| Reset | AUTOMATIC RESET |
| Local signalling | 1 LED FOR I/O1 LED FOR RUN1 LED FOR ERR |
| Mounting support | TOP HAT TYPE TH35-15 RAIL CONFORMING TO IEC 60715TOP HAT TYPE TH35-7.5 RAIL CONFORMING TO IEC 60715 PLATE OR PANEL WITH FIXING KIT |
| Services | HSC SIMPLE - FUNCTIONS AVAILABLE: ONE SHOT/MODULOHSC MAIN SINGLE PHASE - FUNCTIONS AVAILABLE: ONE SHOT/MODULO/EVENT COUNTINGHSC MAIN DUAL PHASE - FUNCTIONS AVAILABLE: MODULO/FREE-LARGEPERIOD METER - FUNCTIONS AVAILABLE: EDGE TO EDGE, EDGE TO OPPOSITE |
| Counting mode | 2 MAIN EXPERT FUNCTION (MAIN COUNTING FUNCTION, FREQUENCY METER, PERIOD METER)MAX 8 SIMPLE COUNTING FUNCTION |
| Event management | NO EVENTTHRESHOLDS < 10 µS |
| Height | 90 MM |
| Depth | 85 MM |
| Width | 39 MM |
| Net weight | 150 G |
| DC supply voltage | 24 V |
| Product certifications | CEcULusIACS E10RCMUKCAEAC |
| Standards | CSA C22.2 NO 142ANSI/ISA 12-12-01UL 1604CSA C22.2 NO 213EN/IEC 61131-2:2007UL 508EN/IEC 61010-2-201 |
| Resistance to electrostatic discharge | 8 KV IN AIR CONFORMING TO EN/IEC 61000-4-24 KV ON CONTACT CONFORMING TO EN/IEC 61000-4-2 |
| Resistance to electromagnetic fields | 10 V/M 80 MHZ...1 GHZ CONFORMING TO EN/IEC 61000-4-33 V/M 1.4 GHZ...2 GHZ CONFORMING TO EN/IEC 61000-4-31 V/M 2 GHZ...3 GHZ CONFORMING TO EN/IEC 61000-4-3 |
| Resistance to fast transients | 2 KV FOR ALIMENTATION CABLE CONFORMING TO EN/IEC 61000-4-41 KV FOR ETHERNET LINE CONFORMING TO EN/IEC 61000-4-41 KV FOR SERIAL LINK CONFORMING TO EN/IEC 61000-4-41 KV FOR INPUT CONFORMING TO EN/IEC 61000-4-41 KV FOR TRANSISTOR OUTPUT CONFORMING TO EN/IEC 61000-4-4 |
| Resistance to conducted disturbances | 10 V 0.15...80 MHZ CONFORMING TO EN/IEC 61000-4-4 |
| Electromagnetic emission | CONDUCTED EMISSIONS - TEST LEVEL: 120...69 DBµV/M QP AT 10…150 KHZ CONFORMING TO EN/IEC 55011CONDUCTED EMISSIONS - TEST LEVEL: 63 DBμV/M QP AT 1.5…30 MHZ CONFORMING TO EN/IEC 55011RADIATED EMISSIONS - TEST LEVEL: 40 DBµV/M CLASS A AT 30…230 MHZ CONFORMING TO EN/IEC 55011CONDUCTED EMISSIONS - TEST LEVEL: 79...63 DBμV/M QP AT 150…1500 KHZ CONFORMING TO EN/IEC 55011RADIATED EMISSIONS - TEST LEVEL: 47 DBµV/M CLASS A AT 230…1000 MHZ CONFORMING TO EN/IEC 55011 |
| Ambient air temperature for operation | -20…60 °C HORIZONTAL INSTALLATION-20…50 °C VERTICAL INSTALLATION |
| Ambient air temperature for storage | -40…85 °C |
| Relative humidity | 10…95 %, WITHOUT CONDENSATION (IN OPERATION)10…95 %, WITHOUT CONDENSATION (IN STORAGE) |
| IP degree of protection | IP20 WITH PROTECTIVE COVER IN PLACE |
| Pollution degree | 2 |
| Operating altitude | 0...2000 M |
| Storage altitude | 0…3000 M |
| Vibration resistance | 3.5 MM AT 2…8.4 HZ ON DIN RAIL1 GN AT 8.4…200 HZ ON DIN RAIL3.5 MM AT 2…8.4 HZ ON PANEL1 GN AT 8.4…200 HZ ON PANEL |
| Shock resistance | 15 GN FOR 11 MS |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.2 CM |
| Package 1 Width | 11.7 CM |
| Package 1 Length | 12.7 CM |
| Package 1 Weight | 214.0 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 18 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 4.5 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 140 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 10.748979054624499 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 11 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 1.1545082997099696 |
| Carbon footprint of the distribution phase [A4] | 1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0039127175253750295 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 127.95944296049423 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 128 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2961208654602444 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 8b63a3a6-4381-4887-9a7a-c6c37a7e7339 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |