analog input module, Modicon TM3, 8 temperature inputs, screw, 24V DC
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
analog input module, Modicon TM3, 8 temperature inputs, screw, 24V DC
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This product is part of the Modicon TM3 range, an offer of expansion I/O modules for Modicon M221, M241, M251 and M262. The analogue input module provides 8 inputs with 16bit and 15bit + sign resolution. It is an input module with a rated supply voltage of 24V DC and a current consumption of 30mA at 24V DC via external supply, 45mA/40mA at 5V DC via bus connector. This product is capable of controlling variable speed drives or any device equipped with a current or voltage input. There is an insulation between input and supply at 1500V AC, input and internal logic at 500V AC. It is furnished with removable screw terminal for electrical connection with pitch 3.81mm adjustment for inputs and supply. It is an IP20 rated product. Its dimensions are 23.6mm (Width) x 70mm (Depth) x 90mm (Height). It weighs 0.11kg. This product is certified by CE. It meets EN/IEC 61131-2 and EN/IEC 61010-2-201 standards. This module is compatible with Modicon M262, Modicon M241, Modicon M251 and Modicon M221 logic controller. It supports top hat type TH35-15, top hat type TH35-7.5 rail conforming to IEC 60715 and plate or panel with fixing kit mount. Modicon TM3 expansion modules have been designed with a simple interlocking assembly mechanism. A bus expansion connector is used to distribute data and the power supply when assembling the Modicon TM3 modules with logic controllers. Boost the performance of your controller with the Modicon TM3 I/O system specially designed for the Modicon M221, M241 and M251 logic controllers.
Overview
| Product Name | analog input module, Modicon TM3, 8 temperature inputs, screw, 24V DC |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Japan |
| Nominal Output Voltage | 24 V DC |
| Manufacturer | Schneider Electric |
| Range of product | MODICON TM3 |
| Product or component type | ANALOG INPUT MODULE |
| Range compatibility | MODICON M221MODICON M241MODICON M251MODICON M262 |
| Analogue input number | 8 |
| Analogue input type | THERMOCOUPLE - 200...1000 °C THERMOCOUPLE JTHERMOCOUPLE - 200...1300 °C THERMOCOUPLE KTHERMOCOUPLE 0...1760 °C THERMOCOUPLE RTHERMOCOUPLE 0...1760 °C THERMOCOUPLE STHERMOCOUPLE 0...1820 °C THERMOCOUPLE BTHERMOCOUPLE - 200...400 °C THERMOCOUPLE TTHERMOCOUPLE - 200...1300 °C THERMOCOUPLE NTHERMOCOUPLE - 200...800 °C THERMOCOUPLE ETHERMOCOUPLE 0...2315 °C THERMOCOUPLE CTHERMISTOR -90...150 °C NTC 10KTHERMISTOR 100...10000 OHM PTCTHERMOCOUPLE - 200...1000 °C |
| Analogue input resolution | 16 BITS15 BITS + SIGN |
| Input impedance | >= 1 MOHM |
| Sampling duration | 100 MS |
| Conversion time | 100 MS + 100 MS PER CHANNEL + 1 CONTROLLER CYCLE TIME |
| Absolute accuracy error | +/- 0.2 % OF FULL SCALE AT 25 °C FOR THERMOCOUPLE C 0...2315 °C+/- 6 °C AT 25 °C FOR THERMOCOUPLE R, S 0...200 °C+/- 0.2 % OF FULL SCALE AT 25 °C FOR THERMOCOUPLE R, S 200...1760 °C+/- 0.2 % OF FULL SCALE AT 25 °C FOR THERMOCOUPLE B 300...1820 °C+/- 0.4 % OF FULL SCALE AT 25 °C FOR THERMOCOUPLE K - 200...0 °C+/- 0.2 % OF FULL SCALE AT 25 °C FOR THERMOCOUPLE K 0...1300 °C+/- 0.4 % OF FULL SCALE AT 25 °C FOR THERMOCOUPLE J - 200...0 °C+/- 0.2 % OF FULL SCALE AT 25 °C FOR THERMOCOUPLE J 0...1000 °C+/- 0.4 % OF FULL SCALE AT 25 °C FOR THERMOCOUPLE E - 200...0 °C+/- 0.2 % OF FULL SCALE AT 25 °C FOR THERMOCOUPLE E 0...800 °C+/- 0.4 % OF FULL SCALE AT 25 °C FOR THERMOCOUPLE T - 200...0 °C+/- 0.2 % OF FULL SCALE AT 25 °C FOR THERMOCOUPLE T 0...400 °C+/- 0.4 % OF FULL SCALE AT 25 °C FOR THERMOCOUPLE N - 200...0 °C+/- 0.2 % OF FULL SCALE AT 25 °C FOR THERMOCOUPLE N 0...1300 °C |
| Repeat accuracy | +/-0.5 %FS |
| Type of cable | TWISTED SHIELDED PAIRS CABLE |
| Electrical connection | 10 X 1.5 MM² REMOVABLE SCREW TERMINAL BLOCK WITH PITCH 3.81 MM ADJUSTMENT FOR INPUTS AND SUPPLY10 X 1.5 MM² REMOVABLE SCREW TERMINAL BLOCK WITH PITCH 3.81 MM ADJUSTMENT FOR INPUTS |
| LSB value | 0.1 °C1 OHM |
| Insulation | BETWEEN OUTPUT AND SUPPLY AT 1500 V ACBETWEEN OUTPUT AND INTERNAL LOGIC AT 500 V AC |
| Immunity to microbreaks | 10 MS |
| Temperature drift | +/- 0.01 %FS/°C |
| Non-linearity | +/- 0.2 %FS |
| Typical current consumption | 30 MA AT 24 V DC45 MA AT 5 V DC40 MA AT 5 V DC |
| Local signalling | 1 LED GREEN FOR PWR |
| Mounting support | TOP HAT TYPE TH35-15 RAIL CONFORMING TO IEC 60715TOP HAT TYPE TH35-7.5 RAIL CONFORMING TO IEC 60715 PLATE OR PANEL WITH FIXING KIT |
| Height | 90 MM |
| Width | 23.6 MM |
| Depth | 70 MM |
| Net weight | 0.11 KG |
| IP degree of protection | IP20 |
| Marking | CE |
| Product certifications | CEUKCARCMEACCULusCULus HazLoc |
| Standards | IEC 61131-2 |
| Electromagnetic emission | RADIATED EMISSIONS - TEST LEVEL: 40 DBμV/M QP CLASS A ( 10 M) AT 30…230 MHZ CONFORMING TO IEC 55011RADIATED EMISSIONS - TEST LEVEL: 47 DBμV/M QP CLASS A ( 10 M) AT 230…1000 MHZ CONFORMING TO IEC 55011 |
| Ambient air temperature for operation | -10…55 °C (HORIZONTAL INSTALLATION)-10…35 °C (VERTICAL INSTALLATION) |
| Ambient air temperature for storage | -25…70 °C |
| Relative humidity | 10…95 % WITHOUT CONDENSATION |
| Operating altitude | 0...2000 M |
| Pollution degree | 2 |
| Vibration resistance | 3.5 MM (F = 5…8.4 HZ) ON DIN RAIL3 GN (F = 8.4…150 HZ) ON DIN RAIL |
| Shock resistance | 15 GN FOR 11 MS |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.516 CM |
| Package 1 Width | 10.685 CM |
| Package 1 Length | 12.739 CM |
| Package 1 Weight | 210.0 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 9 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 2.391 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 432 |
| Package 3 Height | 105 CM |
| Package 3 Width | 120 CM |
| Package 3 Length | 80 CM |
| Package 3 Weight | 122 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 3 |
| Total lifecycle Carbon footprint | 42 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 13.788566778647954 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 14 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.04765490592624833 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.00561993731636851 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 27.321139884613935 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 27 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5102658984244621 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
This product is part of the Modicon TM3 range, an offer of expansion I/O modules for Modicon M221, M241, M251 and M262. The analogue input module provides 8 inputs with 16bit and 15bit + sign resolution. It is an input module with a rated supply voltage of 24V DC and a current consumption of 30mA at 24V DC via external supply, 45mA/40mA at 5V DC via bus connector. This product is capable of controlling variable speed drives or any device equipped with a current or voltage input. There is an insulation between input and supply at 1500V AC, input and internal logic at 500V AC. It is furnished with removable screw terminal for electrical connection with pitch 3.81mm adjustment for inputs and supply. It is an IP20 rated product. Its dimensions are 23.6mm (Width) x 70mm (Depth) x 90mm (Height). It weighs 0.11kg. This product is certified by CE. It meets EN/IEC 61131-2 and EN/IEC 61010-2-201 standards. This module is compatible with Modicon M262, Modicon M241, Modicon M251 and Modicon M221 logic controller. It supports top hat type TH35-15, top hat type TH35-7.5 rail conforming to IEC 60715 and plate or panel with fixing kit mount. Modicon TM3 expansion modules have been designed with a simple interlocking assembly mechanism. A bus expansion connector is used to distribute data and the power supply when assembling the Modicon TM3 modules with logic controllers. Boost the performance of your controller with the Modicon TM3 I/O system specially designed for the Modicon M221, M241 and M251 logic controllers.
Overview
| Product Name | analog input module, Modicon TM3, 8 temperature inputs, screw, 24V DC |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Japan |
| Nominal Output Voltage | 24 V DC |
| Manufacturer | Schneider Electric |
| Range of product | MODICON TM3 |
| Product or component type | ANALOG INPUT MODULE |
| Range compatibility | MODICON M221MODICON M241MODICON M251MODICON M262 |
| Analogue input number | 8 |
| Analogue input type | THERMOCOUPLE - 200...1000 °C THERMOCOUPLE JTHERMOCOUPLE - 200...1300 °C THERMOCOUPLE KTHERMOCOUPLE 0...1760 °C THERMOCOUPLE RTHERMOCOUPLE 0...1760 °C THERMOCOUPLE STHERMOCOUPLE 0...1820 °C THERMOCOUPLE BTHERMOCOUPLE - 200...400 °C THERMOCOUPLE TTHERMOCOUPLE - 200...1300 °C THERMOCOUPLE NTHERMOCOUPLE - 200...800 °C THERMOCOUPLE ETHERMOCOUPLE 0...2315 °C THERMOCOUPLE CTHERMISTOR -90...150 °C NTC 10KTHERMISTOR 100...10000 OHM PTCTHERMOCOUPLE - 200...1000 °C |
| Analogue input resolution | 16 BITS15 BITS + SIGN |
| Input impedance | >= 1 MOHM |
| Sampling duration | 100 MS |
| Conversion time | 100 MS + 100 MS PER CHANNEL + 1 CONTROLLER CYCLE TIME |
| Absolute accuracy error | +/- 0.2 % OF FULL SCALE AT 25 °C FOR THERMOCOUPLE C 0...2315 °C+/- 6 °C AT 25 °C FOR THERMOCOUPLE R, S 0...200 °C+/- 0.2 % OF FULL SCALE AT 25 °C FOR THERMOCOUPLE R, S 200...1760 °C+/- 0.2 % OF FULL SCALE AT 25 °C FOR THERMOCOUPLE B 300...1820 °C+/- 0.4 % OF FULL SCALE AT 25 °C FOR THERMOCOUPLE K - 200...0 °C+/- 0.2 % OF FULL SCALE AT 25 °C FOR THERMOCOUPLE K 0...1300 °C+/- 0.4 % OF FULL SCALE AT 25 °C FOR THERMOCOUPLE J - 200...0 °C+/- 0.2 % OF FULL SCALE AT 25 °C FOR THERMOCOUPLE J 0...1000 °C+/- 0.4 % OF FULL SCALE AT 25 °C FOR THERMOCOUPLE E - 200...0 °C+/- 0.2 % OF FULL SCALE AT 25 °C FOR THERMOCOUPLE E 0...800 °C+/- 0.4 % OF FULL SCALE AT 25 °C FOR THERMOCOUPLE T - 200...0 °C+/- 0.2 % OF FULL SCALE AT 25 °C FOR THERMOCOUPLE T 0...400 °C+/- 0.4 % OF FULL SCALE AT 25 °C FOR THERMOCOUPLE N - 200...0 °C+/- 0.2 % OF FULL SCALE AT 25 °C FOR THERMOCOUPLE N 0...1300 °C |
| Repeat accuracy | +/-0.5 %FS |
| Type of cable | TWISTED SHIELDED PAIRS CABLE |
| Electrical connection | 10 X 1.5 MM² REMOVABLE SCREW TERMINAL BLOCK WITH PITCH 3.81 MM ADJUSTMENT FOR INPUTS AND SUPPLY10 X 1.5 MM² REMOVABLE SCREW TERMINAL BLOCK WITH PITCH 3.81 MM ADJUSTMENT FOR INPUTS |
| LSB value | 0.1 °C1 OHM |
| Insulation | BETWEEN OUTPUT AND SUPPLY AT 1500 V ACBETWEEN OUTPUT AND INTERNAL LOGIC AT 500 V AC |
| Immunity to microbreaks | 10 MS |
| Temperature drift | +/- 0.01 %FS/°C |
| Non-linearity | +/- 0.2 %FS |
| Typical current consumption | 30 MA AT 24 V DC45 MA AT 5 V DC40 MA AT 5 V DC |
| Local signalling | 1 LED GREEN FOR PWR |
| Mounting support | TOP HAT TYPE TH35-15 RAIL CONFORMING TO IEC 60715TOP HAT TYPE TH35-7.5 RAIL CONFORMING TO IEC 60715 PLATE OR PANEL WITH FIXING KIT |
| Height | 90 MM |
| Width | 23.6 MM |
| Depth | 70 MM |
| Net weight | 0.11 KG |
| IP degree of protection | IP20 |
| Marking | CE |
| Product certifications | CEUKCARCMEACCULusCULus HazLoc |
| Standards | IEC 61131-2 |
| Electromagnetic emission | RADIATED EMISSIONS - TEST LEVEL: 40 DBμV/M QP CLASS A ( 10 M) AT 30…230 MHZ CONFORMING TO IEC 55011RADIATED EMISSIONS - TEST LEVEL: 47 DBμV/M QP CLASS A ( 10 M) AT 230…1000 MHZ CONFORMING TO IEC 55011 |
| Ambient air temperature for operation | -10…55 °C (HORIZONTAL INSTALLATION)-10…35 °C (VERTICAL INSTALLATION) |
| Ambient air temperature for storage | -25…70 °C |
| Relative humidity | 10…95 % WITHOUT CONDENSATION |
| Operating altitude | 0...2000 M |
| Pollution degree | 2 |
| Vibration resistance | 3.5 MM (F = 5…8.4 HZ) ON DIN RAIL3 GN (F = 8.4…150 HZ) ON DIN RAIL |
| Shock resistance | 15 GN FOR 11 MS |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.516 CM |
| Package 1 Width | 10.685 CM |
| Package 1 Length | 12.739 CM |
| Package 1 Weight | 210.0 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 9 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 2.391 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 432 |
| Package 3 Height | 105 CM |
| Package 3 Width | 120 CM |
| Package 3 Length | 80 CM |
| Package 3 Weight | 122 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 3 |
| Total lifecycle Carbon footprint | 42 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 13.788566778647954 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 14 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.04765490592624833 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.00561993731636851 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 27.321139884613935 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 27 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5102658984244621 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |