discrete output module, Modicon TM3, 16 outputs transistor NPN, screw
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
discrete output module, Modicon TM3, 16 outputs transistor NPN, screw
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This product is part of the Modicon TM3 range, an offer of expansion I/O modules for Modicon M221, M241, M251 and M262. The discrete output module provides 16 transistor outputs with sink (negative)logic. It is an output module with an output voltage of 24V DC and a current consumption of 20mA at 24V DC via bus connector. This product is capable of controlling variable speed drives or any device equipped with a current or voltage input. There is an insulation between output and supply at 1500V AC, output and internal logic at 500V AC. It is furnished with removable screw terminal for electrical connection with pitch 3.81mm adjustment for outputs. It is an IP20 rated product. Its dimensions are 21.4mm (Width) x 81.3mm (Depth) x 90mm (Height). It weighs 0.76kg. This product is certified by CE, CULus and C-Tick. It meets EN/IEC 61131-2 and EN/IEC 61010-2-201 standards. This module is compatible with Modicon M241, Modicon M251 and Modicon M221 logic controller. It supports top hat type TH35-15, top hat type TH35-7.5 rail conforming to IEC 60715 and plate or panel with fixing kit mount. Modicon TM3 expansion modules have been designed with a simple interlocking assembly mechanism. A bus expansion connector is used to distribute data and the power supply when assembling the Modicon TM3 modules with logic controllers. Boost the performance of your controller with the Modicon TM3 I/O system specially designed for the Modicon M221, M241 and M251 logic controllers.
Overview
| Product Name | discrete output module, Modicon TM3, 16 outputs transistor NPN, screw |
|---|---|
| Tax Class | GST-18 |
| Nominal Output Voltage | 24 V DC |
| Short Description | Estimated delivery: Timelines may vary based on availability |
| Range of product | MODICON TM3 |
| Product or component type | DISCRETE OUTPUT MODULE |
| Range compatibility | MODICON M241MODICON M251MODICON M221MODICON M262 |
| Device application | INDUSTRIAL APPLICATION |
| Discrete output number | 16 |
| Discrete output logic | NEGATIVE LOGIC (SINK) |
| Discrete output voltage | 24 V DC FOR TRANSISTOR |
| Discrete output number | 16 TRANSISTOR |
| Discrete output current | 300 MA TRANSISTOR OUTPUT |
| Response time on output | 450 µS MAXIMUM (TURN ON)450 µS MAXIMUM (TURN OFF) |
| Maximum leakage current | 0.1 MA |
| Safety reliability data | MTBF = 99 YEARS 40 °C |
| Power supply type | ELECTRONIC POWERED BY INTERNAL BUS |
| Typical current consumption | 5 MA AT 5 V DC0 MA AT 24 V DC20 MA AT 5 V DC10 MA AT 24 V DC |
| Electrical connection | 10 X 1.5 MM² REMOVABLE SCREW TERMINAL BLOCK WITH PITCH 3.81 MM ADJUSTMENT FOR OUTPUTS |
| Maximum cable distance between devices | UNSHIELDED CABLE: |
| Isolation between channels and bus | 500 V AC |
| Local signalling | 1 LED PER CHANNEL (GREEN) FOR OUTPUT STATUS |
| Housing colour | GREY |
| AWG gauge | 26 AWG...16 AWG |
| Mounting support | TOP HAT TYPE TH35-15 RAIL CONFORMING TO IEC 60715TOP HAT TYPE TH35-7.5 RAIL CONFORMING TO IEC 60715 PLATE OR PANEL WITH FIXING KIT |
| Height | 90 MM |
| Width | 21.4 MM |
| Depth | 81.3 MM |
| Product weight | 0.76 KG |
| IP degree of protection | IP20 |
| Protective treatment | NONE |
| Marking | CE |
| Product certifications | CECULusUKCARCMEACCULus HazLoc |
| Standards | IEC 61131-2 |
| Ambient air temperature for operation | -10…35 °C (VERTICAL INSTALLATION)-10…55 °C (HORIZONTAL INSTALLATION) |
| Ambient air temperature for storage | -25…70 °C |
| Relative humidity | 10…95 % WITHOUT CONDENSATION FOR OPERATION10…95 % WITHOUT CONDENSATION FOR STORAGE |
| Operating altitude | 0...2000 M |
| Pollution degree | 2 |
| Vibration resistance | 3.5 MM (F = 5…8.4 HZ) ON DIN RAIL3 GN (F = 8.4…150 HZ) ON DIN RAIL3.5 MM (F = 5…8.4 HZ) ON PANEL MOUNTING3 GN (F = 8.4…150 HZ) ON PANEL MOUNTING |
| Shock resistance | 15 GN FOR 11 MS |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.5 CM |
| Package 1 Width | 12.5 CM |
| Package 1 Length | 10.5 CM |
| Package 1 Weight | 245.0 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 42 |
| Package 2 Height | 30 CM |
| Package 2 Width | 40 CM |
| Package 2 Length | 60 CM |
| Package 2 Weight | 11.273 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 504 |
| Package 3 Height | 105 CM |
| Package 3 Width | 120 CM |
| Package 3 Length | 80 CM |
| Package 3 Weight | 130 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 3 |
| Total lifecycle Carbon footprint | 66 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 43.30471753919123 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 43 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.14966618892462366 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.01765011563421985 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 21.060045327723248 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 21 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.6025538372393264 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
This product is part of the Modicon TM3 range, an offer of expansion I/O modules for Modicon M221, M241, M251 and M262. The discrete output module provides 16 transistor outputs with sink (negative)logic. It is an output module with an output voltage of 24V DC and a current consumption of 20mA at 24V DC via bus connector. This product is capable of controlling variable speed drives or any device equipped with a current or voltage input. There is an insulation between output and supply at 1500V AC, output and internal logic at 500V AC. It is furnished with removable screw terminal for electrical connection with pitch 3.81mm adjustment for outputs. It is an IP20 rated product. Its dimensions are 21.4mm (Width) x 81.3mm (Depth) x 90mm (Height). It weighs 0.76kg. This product is certified by CE, CULus and C-Tick. It meets EN/IEC 61131-2 and EN/IEC 61010-2-201 standards. This module is compatible with Modicon M241, Modicon M251 and Modicon M221 logic controller. It supports top hat type TH35-15, top hat type TH35-7.5 rail conforming to IEC 60715 and plate or panel with fixing kit mount. Modicon TM3 expansion modules have been designed with a simple interlocking assembly mechanism. A bus expansion connector is used to distribute data and the power supply when assembling the Modicon TM3 modules with logic controllers. Boost the performance of your controller with the Modicon TM3 I/O system specially designed for the Modicon M221, M241 and M251 logic controllers.
Overview
| Product Name | discrete output module, Modicon TM3, 16 outputs transistor NPN, screw |
|---|---|
| Tax Class | GST-18 |
| Nominal Output Voltage | 24 V DC |
| Short Description | Estimated delivery: Timelines may vary based on availability |
| Range of product | MODICON TM3 |
| Product or component type | DISCRETE OUTPUT MODULE |
| Range compatibility | MODICON M241MODICON M251MODICON M221MODICON M262 |
| Device application | INDUSTRIAL APPLICATION |
| Discrete output number | 16 |
| Discrete output logic | NEGATIVE LOGIC (SINK) |
| Discrete output voltage | 24 V DC FOR TRANSISTOR |
| Discrete output number | 16 TRANSISTOR |
| Discrete output current | 300 MA TRANSISTOR OUTPUT |
| Response time on output | 450 µS MAXIMUM (TURN ON)450 µS MAXIMUM (TURN OFF) |
| Maximum leakage current | 0.1 MA |
| Safety reliability data | MTBF = 99 YEARS 40 °C |
| Power supply type | ELECTRONIC POWERED BY INTERNAL BUS |
| Typical current consumption | 5 MA AT 5 V DC0 MA AT 24 V DC20 MA AT 5 V DC10 MA AT 24 V DC |
| Electrical connection | 10 X 1.5 MM² REMOVABLE SCREW TERMINAL BLOCK WITH PITCH 3.81 MM ADJUSTMENT FOR OUTPUTS |
| Maximum cable distance between devices | UNSHIELDED CABLE: |
| Isolation between channels and bus | 500 V AC |
| Local signalling | 1 LED PER CHANNEL (GREEN) FOR OUTPUT STATUS |
| Housing colour | GREY |
| AWG gauge | 26 AWG...16 AWG |
| Mounting support | TOP HAT TYPE TH35-15 RAIL CONFORMING TO IEC 60715TOP HAT TYPE TH35-7.5 RAIL CONFORMING TO IEC 60715 PLATE OR PANEL WITH FIXING KIT |
| Height | 90 MM |
| Width | 21.4 MM |
| Depth | 81.3 MM |
| Product weight | 0.76 KG |
| IP degree of protection | IP20 |
| Protective treatment | NONE |
| Marking | CE |
| Product certifications | CECULusUKCARCMEACCULus HazLoc |
| Standards | IEC 61131-2 |
| Ambient air temperature for operation | -10…35 °C (VERTICAL INSTALLATION)-10…55 °C (HORIZONTAL INSTALLATION) |
| Ambient air temperature for storage | -25…70 °C |
| Relative humidity | 10…95 % WITHOUT CONDENSATION FOR OPERATION10…95 % WITHOUT CONDENSATION FOR STORAGE |
| Operating altitude | 0...2000 M |
| Pollution degree | 2 |
| Vibration resistance | 3.5 MM (F = 5…8.4 HZ) ON DIN RAIL3 GN (F = 8.4…150 HZ) ON DIN RAIL3.5 MM (F = 5…8.4 HZ) ON PANEL MOUNTING3 GN (F = 8.4…150 HZ) ON PANEL MOUNTING |
| Shock resistance | 15 GN FOR 11 MS |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.5 CM |
| Package 1 Width | 12.5 CM |
| Package 1 Length | 10.5 CM |
| Package 1 Weight | 245.0 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 42 |
| Package 2 Height | 30 CM |
| Package 2 Width | 40 CM |
| Package 2 Length | 60 CM |
| Package 2 Weight | 11.273 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 504 |
| Package 3 Height | 105 CM |
| Package 3 Width | 120 CM |
| Package 3 Length | 80 CM |
| Package 3 Weight | 130 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 3 |
| Total lifecycle Carbon footprint | 66 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 43.30471753919123 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 43 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.14966618892462366 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.01765011563421985 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 21.060045327723248 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 21 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.6025538372393264 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |