Modicon Power Supply,UNIV.POWER SUP.1P 24V 5A

Share
In stock
SKU
ABL8RPS24050
Regular Price ₹ 22,647 Special Price ₹ 15,173
33% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
Range of Product
Modicon Power Supply
 
Product or Component Type
Power supply
 
power supply type
Regulated switch mode
 
Nominal Input Voltage
100...120 V AC single phase, terminal(s): N-L1
200...500 V AC phase to phase, terminal(s): L1-L2
 
Input Voltage Limits
85...132 V AC
170...550 V AC
 
rated power in W
120 W
 
Output Voltage
24 V DC
 
power supply output current
5 A
 
permissible temporary current boost
1.5 x In (for 4 s)
 
anti-harmonic filter
Low frequency harmonic currents
 
Complementary
inrush current
30 A
 
power factor
0.51 at 240 V AC
0.59 at 120 V AC
 
Efficiency
87 %
 
Output Voltage adjustment
24...28.8 V adjustable
 
Power Dissipation in W
15.5 W
 
provided equipment
Power factor correction filter conforming to IEC 61000-3-2
 
Output Protection Type
Against overload, protection technology: manual or automatic reset
Against overvoltage, protection technology: 30...32 V, manual reset
Against short-circuits, protection technology: manual or automatic reset
Against undervoltage, protection technology: tripping if U < 21.6 V
Thermal, protection technology: automatic reset
 
Connections - Terminals
Removable screw terminal block: 2 x 2.5 mm², for diagnostic relay
Screw type terminals: 3 x 0.5...3 x 4 mm², (AWG 22...AWG 12) for input connection
Screw type terminals: 1 x 0.5...1 x 4 mm², (AWG 22...AWG 12) for input ground connection
Screw type terminals: 4 x 0.5...4 x 4 mm², (AWG 22...AWG 12) for output connection
Screw type terminals: 1 x 0.5...1 x 4 mm², (AWG 22...AWG 12) for output ground connection
 
status LED
1 LED (green and red)Output Voltage:
1 LED (green, red and orange)output current:
 
Depth
125 mm
 
Height
143 mm
 
Width
56 mm
 
Net Weight
0.7 kg
 
output coupling
Parallel
Series
 
Marking
CE
 
mounting support
35 x 15 mm symmetrical DIN rail
35 x 7.5 mm symmetrical DIN rail
 
operating position
Vertical
 
Environment
Standards
CSA C22.2 No 60950-1
UL 508
 
Product Certifications
CCSAus
EAC
KC
RCM
UL
 
Environmental Characteristic
EMC conforming to EN 61000-6-1
EMC conforming to EN 61000-6-3
EMC conforming to EN 55024
EMC conforming to EN/IEC 61000-6-4
EMC conforming to EN/IEC 61204-3
Safety conforming to EN/IEC 60950-1
Safety conforming to EN/IEC 61204-3
Safety conforming to SELV
 
Operating Altitude
2000 m
 
IP Degree of Protection
IP20 conforming to EN/IEC 60529
 
Ambient Air Temperature For Operation
50…60 °C (with derating factor)
-25…50 °C (without)
 
Ambient Air Temperature for Storage
-40…70 °C
 
relative humidity
0…90 % during operation
0…95 % in storage
 
Dielectric Strength
3500 V between input and ground
4000 V between input and output
500 V between output and ground
 
Packing Units
Package 1 Weight
0.908 kg
 
Package 1 Height
0.780 dm
 
Package 1 Width
1.450 dm
 
Package 1 Length
1.650 dm
More Information
Product Name Modicon Power Supply,UNIV.POWER SUP.1P 24V 5A
Range Name Modicon Power Supply
Tax Class GST-18
Activity IDMST
Net Weight 0.7KG
Power Rating 120W
Nominal Output Voltage 24V
Category Power Supply
Input Voltage 100-120V AC
MPG Description Pwr supply,Rly,Trf-G
Height 143MM
Width 56MM
MPG B4
Maximum Depth 125MM
Chapter ID 85044029
Write Your Own Review
You're reviewing:Modicon Power Supply,UNIV.POWER SUP.1P 24V 5A
Your Rating

No sellers found for this product.