Modicon Power Supply,Selectivity Mod.Univ

ABL8PRP24100
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Main
Range of Product
Modicon Power Supply
 
Product or Component Type
Power supply
 
power supply type
Regulated switch mode
 
Nominal Input Voltage
100...240 V AC phase to phase, terminal(s): L1-L2
100...240 V AC single phase, terminal(s): N-L1
120...250 V DC
 
Input Voltage Limits
85...264 V AC
 
rated power in W
30 W
 
Output Voltage
24 V DC
 
power supply output current
1.2 A
 
Complementary
input protection type
Integrated fuse (not interchangeable)
 
inrush current
20 A
 
power factor
0.5 at 24 V DC
 
Efficiency
82 %
 
Output Voltage adjustment
22.2...28.8 V adjustable
 
Power Dissipation in W
6.6 W
 
current consumption
0.4 A 240 V AC
0.65 A 100 V AC
 
residual ripple
250 mV
 
Output Protection Type
Against short-circuits
 
Connections - Terminals
Screw type terminals: 2 x 0.14...2 x 2.5 mm², (AWG 26...AWG 14) for input connection
Screw type terminals: 4 x 0.14...4 x 2.5 mm², (AWG 26...AWG 14) for output connection
 
status LED
1 LED (green)Output Voltage:
 
Depth
59 mm
 
Height
100 mm
 
Width
54 mm
 
Net Weight
0.195 kg
 
output coupling
Parallel
Series
 
Marking
CE
 
mounting support
35 x 7.5 mm symmetrical DIN rail
panel 2 screws, diameter : 4 mm
35 x 15 mm symmetrical DIN rail
 
operating position
Vertical
 
Environment
Standards
UL 508
CSA C22.2 No 60950-1
 
Product Certifications
TUV 60950-1
EAC
RCM
KC
CCSAus
CSA 22-2 No 950
CULus 508
 
Environmental Characteristic
EMC conforming to EN 55022 class B
EMC conforming to EN 61000-6-3
EMC conforming to EN/IEC 61000-6-2
EMC conforming to EN/IEC 61204-3
Safety conforming to EN/IEC 60950-1
Safety conforming to SELV
 
Operating Altitude
2000 m
 
IP Degree of Protection
IP20 conforming to EN/IEC 60529
 
Ambient Air Temperature For Operation
-25…55 °C (without)
55…70 °C (with derating factor)
 
Ambient Air Temperature for Storage
-40…70 °C
 
relative humidity
0…90 % during operation
0…95 % in storage
 
Dielectric Strength
3000 V between input and output
 
Packing Units
Package 1 Weight
0.229 kg
 
Package 1 Height
0.680 dm
 
Package 1 Width
0.730 dm
 
Package 1 Length
1.000 dm

Product Details

Product Name Modicon Power Supply,Selectivity Mod.Univ
Range Name Modicon Power Supply
Tax Class GST-18
Activity IDMST
Net Weight 0.195 kg
Power Rating 30W
Nominal Output Voltage 24V
Category Power Supply
Input Voltage 100-240V AC
MPG Description Unmapped
Height 100MM
Width 59MM
MPG S2
Maximum Depth 54MM
Chapter ID 85389000

No Related Posts

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account