Modicon Power Supply,OPT.POWER SUPPLY 24V 3A
In stock
SKU
ABL8REM24030
Regular Price
₹ 16,241
Special Price
₹ 10,881
33% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Range of Product |
Modicon Power Supply
|
|
---|---|---|
Product or Component Type |
Power supply
|
|
power supply type |
Regulated switch mode
|
|
Nominal Input Voltage |
100...240 V AC phase to phase, terminal(s): L1-L2
100...240 V AC single phase, terminal(s): N-L1 110...220 V DC |
|
Input Voltage Limits |
85...264 V AC
100...250 V AC |
|
rated power in W |
72 W
|
|
Output Voltage |
24 V DC
|
|
power supply output current |
3 A
|
input protection type |
Integrated fuse (not interchangeable)
|
|
---|---|---|
inrush current |
30 A
|
|
power factor |
0.65 at 24 V DC
|
|
Efficiency |
85 %
|
|
Output Voltage adjustment |
100...120 % adjustable
|
|
Power Dissipation in W |
12.7 W
|
|
current consumption |
0.83 A 240 V AC
1.46 A 100 V AC |
|
Output Protection Type |
Against overload, protection technology: 1.1 x In
Against overvoltage, protection technology: tripping if U > 1.5 x Un Against short-circuits, protection technology: automatic reset Against undervoltage, protection technology: tripping if U < 0.8 x Un |
|
Connections - Terminals |
Screw type terminals: 2 x 0.14...2 x 2.5 mm², (AWG 26...AWG 14) for input connection
Screw type terminals: 1 x 0.14...1 x 2.5 mm², (AWG 26...AWG 14) for input ground connection Screw type terminals: 2 x 0.14...2 x 2.5 mm², (AWG 26...AWG 14) for output connection Screw type terminals: 1 x 0.14...1 x 2.5 mm², (AWG 26...AWG 14) for output ground connection |
|
status LED |
1 LED (green)Output Voltage:
1 LED (orange)Input Voltage: |
|
Depth |
120 mm
|
|
Height |
120 mm
|
|
Width |
27 mm
|
|
Net Weight |
0.52 kg
|
|
output coupling |
Parallel
Series |
|
Marking |
CE
|
|
mounting support |
35 x 15 mm symmetrical DIN rail
35 x 7.5 mm symmetrical DIN rail 75 x 7.5 mm symmetrical DIN rail |
|
operating position |
Vertical
|
Standards |
UL 508
CSA C22.2 No 60950-1 |
|
---|---|---|
Product Certifications |
CSA 22-2 No 950
EAC RCM KC UL |
|
Environmental Characteristic |
EMC conforming to EN 50081-1
EMC conforming to EN 50082-2 EMC conforming to EN 55024 Safety conforming to EN/IEC 60950 Safety conforming to SELV |
|
Operating Altitude |
2000 m
|
|
IP Degree of Protection |
IP20 conforming to EN/IEC 60529
|
|
Ambient Air Temperature For Operation |
0…50 °C (without)
50…60 °C (with derating factor) |
|
Ambient Air Temperature for Storage |
-25…70 °C
|
|
relative humidity |
0…95 % without condensation or dripping water
|
|
Dielectric Strength |
3000 V between input and ground
3000 V between input and output 500 V between output and ground 500 V between outputs |
Package 1 Weight |
280.000 g
|
|
---|---|---|
Package 1 Height |
0.410 dm
|
|
Package 1 Width |
1.380 dm
|
|
Package 1 Length |
1.470 dm
|
Product Name | Modicon Power Supply,OPT.POWER SUPPLY 24V 3A |
---|---|
Range Name | Modicon Power Supply |
Tax Class | GST-18 |
Activity | IDMST |
Net Weight | 0.52 kg |
Power Rating | 72W |
Nominal Output Voltage | 24V |
Category | Power Supply |
Input Voltage | 100-240V AC |
MPG Description | Pwr supply,Rly,Trf-G |
Height | 120MM |
Width | 27MM |
MPG | B4 |
Maximum Depth | 120MM |
Chapter ID | 85045090 |
Write Your Own Review
* Required Field
No sellers found for this product.