Gift a Hope! Gift a Mobiya!
In stock
SKU
MOB_SS
₹ 2,500
( Prices are all exclusive of taxes )Note - Entering the PAN Card details are mandatory.
CHECK DELIVERY TIME & COD AVAILABILITY
This festive season, Schneider Electric is helping you to brighten up another's home.
This is a donation card powered by Sri Sri Rural Development Programme (Art of Living)
We will donate our solar lamp – Mobiya Original (against this card) on your behalf to a person/family in real need.
This is your chance to make a difference to gift a hope to a child, a light to a family!
Terms & Conditions:
- This is a donation card, not a product. No product will be shipped to you
- Expected donation will be made around 2-3 months from date of payment
- 80G certificate will be issued from the Sri Sri Rural Development Programme (SSRDP)
- Updates about the progress & impact of your donation will be shared with you by SSRDP
- All customer details are obtained only for donation purposes
- This donation is non-cancellable & non-refundable
Mobiya Original is a robust solar lantern that will provide with safe, reliable
and clean energy for lighting and USB charging needs.
Its innovative design makes it effective and also human-centric
- Made of recyclable materials which reduces carbon footprint
- Integrated LED technology that lasts longer and enhances well-being
- Easily replaceable Lithium Ferro Phosphate (LFP) battery can be charged easily from a solar panel or 5 V USB port
Maximum light output | 280 lumens |
Maximum LED power output | 2.2 W |
Battery: Type and size | 3.2 V, 3.4 Ah Lithium Ferro Phosphate, 2000 cycles |
Solar input voltage | 4.5 V (± 10%) |
Mobile phone charging port | 5 V, 550 mA |
Accessory | 4-in-1 universal USB Charging Cable Adapter |
LED Indication | Battery Status, Battery Low and Battery charging |
Operating temperature | -10 to 50C |
Dimension of the solar panel in mm (LBH) | 185 x 185 x 16 |
IP degree of protection | IP65 |
Dimension of the lamp in mm (LBH) | 158.2 x 152 x 141.7 |
Gross weight in kg (with packaging) | 1.3 kg |
Net weight in kg (without packaging) | 1.0 kg |
Certification* | VeraSol, SONCAP, IP65, LM79, LM80, CE and SABS (IEC Report) |
Product Name | Gift a Hope! Gift a Mobiya! |
---|---|
Range Name | Mobiya |
Tax Class | GST-12 |
Write Your Own Review
No sellers found for this product.