multifunction phase control relay RM35-T - range 194..528 V AC
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
multifunction phase control relay RM35-T - range 194..528 V AC
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | multifunction phase control relay RM35-T - range 194..528 V AC |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Indonesia |
| Current Rating | 5A |
| Manufacturer | Schneider Electric |
| Product Hover Image | /r/m/rm35tf30_da19_web_1.jpg |
| Range of product | HARMONY CONTROL RELAYS |
| Relay type | MULTIFUNCTION CONTROL RELAY |
| Product or component type | 3-PHASE CONTROL RELAY |
| Relay name | RM35TF |
| Relay monitored parameters | UNDERVOLTAGE AND OVERVOLTAGE IN WINDOW MODEPHASE SEQUENCEPHASE FAILURE DETECTIONASYMMETRY |
| Control type | WITHOUT TEST BUTTON |
| Contacts type and composition | 2 C/O |
| [Uc] control circuit voltage | 220...480 V |
| Product specific application | FOR 3-PHASE SUPPLY |
| [Us] rated supply voltage | , SELF-POWERED |
| Supply voltage limits | 194…528 V AC, 3 PHASES |
| Supply frequency | 50/60 HZ +/- 10 % |
| Power consumption in VA | 0…22 VA AT 400 V AC 50 HZ |
| Measurement range | 220...480 V AC |
| Measurement voltage limits | 176…528 V AC |
| Voltage detection threshold | < 194 V |
| Maximum measuring cycle | 140 MS MEASUREMENT CYCLE AS TRUE RMS VALUE |
| Threshold adjustment voltage | 2...20 % OF UN SELECTED-12...-2 % IN THE RANGE 220 V AC+2...+10 % IN THE RANGE 480 V AC |
| Hysteresis | 2 % |
| Adjustment of asymmetry threshold | 5...15 % OF UN SELECTED |
| Measurement error | < 1 % OVER THE WHOLE RANGE WITH VOLTAGE VARIATION0.05 %/°C WITH TEMPERATURE VARIATION |
| Time delay type | ADJUSTABLE 0.1...10 S, +/- 10 % OF THE FULL SCALE VALUE TT- TIME DELAY UPON FAULT |
| Setting accuracy of time delay | 10 % |
| Reset time | 1500 MS AT 480 V |
| Response time | < 200 MS (IN THE EVENT OF A FAULT) |
| Output contacts | 2 C/O |
| nominal output current | 5 A |
| Maximum switching voltage | 250 V AC |
| Switching capacity in VA | 1250 VA |
| Minimum switching current | 10 MA AT 5 V DC |
| Maximum switching current | 5 A AC5 A DC |
| Electrical durability | 100000 CYCLES |
| Mechanical durability | 30000000 CYCLES |
| Control circuit voltage limits | - 12 % + 10 % UN |
| Control circuit frequency | 50...60 HZ +/- 10 % |
| Electromagnetic compatibility | EMISSION STANDARD FOR INDUSTRIAL ENVIRONMENTS CONFORMING TO IEC 61000-6-4EMISSION STANDARD FOR RESIDENTIAL, COMMERCIAL AND LIGHT-INDUSTRIAL ENVIRONMENTS CONFORMING TO IEC 61000-6-3IMMUNITY FOR INDUSTRIAL ENVIRONMENTS CONFORMING TO IEC 61000-6-2 |
| Standards | IEC 60255-1 |
| Product certifications | GLULCSAGOSTC-Tick |
| Marking | CE |
| Directives | 89/336/EEC - ELECTROMAGNETIC COMPATIBILITY73/23/EEC - LOW VOLTAGE DIRECTIVE |
| Ambient air temperature for storage | -40…70 °C-40…70 °C |
| Ambient air temperature for operation | -20…50 °C |
| Relative humidity | 95 % AT 55 °C CONFORMING TO IEC 60068-2-30 |
| IP degree of protection | IP20 (TERMINALS) CONFORMING TO IEC 60529IP30 (CASING) CONFORMING TO IEC 60529 |
| Pollution degree | 3 CONFORMING TO IEC 60664-1 |
| Overvoltage category | III CONFORMING TO IEC 60664-1 |
| Dielectric test voltage | 2 KV, 1 MIN AC 50 HZ |
| Insulation resistance | > 500 MOHM AT 500 V DC CONFORMING TO IEC 60255-5 |
| [Ui] rated insulation voltage | 400 V CONFORMING TO IEC 60664-1 |
| Operating position | ANY POSITION WITHOUT DERATING |
| Connections - terminals | SCREW TERMINALS, 1 X 0.5...1 X 4 MM² (20 AWG...11 AWG) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 2 X 0.5...2 X 2.5 MM² (20 AWG...14 AWG) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 1 X 0.2...1 X 2.5 MM² (24 AWG...12 AWG) FLEXIBLE WITH CABLE ENDSCREW TERMINALS, 2 X 0.2...2 X 1.5 MM² (24 AWG...16 AWG) FLEXIBLE WITH CABLE END |
| Tightening torque | 0.6…1 N.M CONFORMING TO IEC 60947-1 |
| Housing material | POLYCARBONATE |
| Local signalling | LED (GREEN) FOR POWER ONLED (YELLOW) FOR RELAY ONLED (YELLOW) FOR FAULT |
| Mounting support | 35 MM SYMMETRICAL DIN RAIL CONFORMING TO IEC 60715 |
| Reliability data | MTTFD = 399.5 YEARSB10D = 360000 |
| Height | 90 MM88.9 MM |
| Width | 35 MM35.6 MM |
| Depth | 72 MM71.1 MM |
| Net weight | 0.12 KG0.12 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.800 CM |
| Package 1 Width | 7.800 CM |
| Package 1 Length | 9.700 CM |
| Package 1 Weight | 131.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 48 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 7.070 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 384 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 64.124 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 8 |
| Total lifecycle Carbon footprint | 95 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.6720909091 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0167723636 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0006485936 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 92.70576 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 93 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0755394545 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Overview
| Product Name | multifunction phase control relay RM35-T - range 194..528 V AC |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | Indonesia |
| Current Rating | 5A |
| Manufacturer | Schneider Electric |
| Product Hover Image | /r/m/rm35tf30_da19_web_1.jpg |
| Range of product | HARMONY CONTROL RELAYS |
| Relay type | MULTIFUNCTION CONTROL RELAY |
| Product or component type | 3-PHASE CONTROL RELAY |
| Relay name | RM35TF |
| Relay monitored parameters | UNDERVOLTAGE AND OVERVOLTAGE IN WINDOW MODEPHASE SEQUENCEPHASE FAILURE DETECTIONASYMMETRY |
| Control type | WITHOUT TEST BUTTON |
| Contacts type and composition | 2 C/O |
| [Uc] control circuit voltage | 220...480 V |
| Product specific application | FOR 3-PHASE SUPPLY |
| [Us] rated supply voltage | , SELF-POWERED |
| Supply voltage limits | 194…528 V AC, 3 PHASES |
| Supply frequency | 50/60 HZ +/- 10 % |
| Power consumption in VA | 0…22 VA AT 400 V AC 50 HZ |
| Measurement range | 220...480 V AC |
| Measurement voltage limits | 176…528 V AC |
| Voltage detection threshold | < 194 V |
| Maximum measuring cycle | 140 MS MEASUREMENT CYCLE AS TRUE RMS VALUE |
| Threshold adjustment voltage | 2...20 % OF UN SELECTED-12...-2 % IN THE RANGE 220 V AC+2...+10 % IN THE RANGE 480 V AC |
| Hysteresis | 2 % |
| Adjustment of asymmetry threshold | 5...15 % OF UN SELECTED |
| Measurement error | < 1 % OVER THE WHOLE RANGE WITH VOLTAGE VARIATION0.05 %/°C WITH TEMPERATURE VARIATION |
| Time delay type | ADJUSTABLE 0.1...10 S, +/- 10 % OF THE FULL SCALE VALUE TT- TIME DELAY UPON FAULT |
| Setting accuracy of time delay | 10 % |
| Reset time | 1500 MS AT 480 V |
| Response time | < 200 MS (IN THE EVENT OF A FAULT) |
| Output contacts | 2 C/O |
| nominal output current | 5 A |
| Maximum switching voltage | 250 V AC |
| Switching capacity in VA | 1250 VA |
| Minimum switching current | 10 MA AT 5 V DC |
| Maximum switching current | 5 A AC5 A DC |
| Electrical durability | 100000 CYCLES |
| Mechanical durability | 30000000 CYCLES |
| Control circuit voltage limits | - 12 % + 10 % UN |
| Control circuit frequency | 50...60 HZ +/- 10 % |
| Electromagnetic compatibility | EMISSION STANDARD FOR INDUSTRIAL ENVIRONMENTS CONFORMING TO IEC 61000-6-4EMISSION STANDARD FOR RESIDENTIAL, COMMERCIAL AND LIGHT-INDUSTRIAL ENVIRONMENTS CONFORMING TO IEC 61000-6-3IMMUNITY FOR INDUSTRIAL ENVIRONMENTS CONFORMING TO IEC 61000-6-2 |
| Standards | IEC 60255-1 |
| Product certifications | GLULCSAGOSTC-Tick |
| Marking | CE |
| Directives | 89/336/EEC - ELECTROMAGNETIC COMPATIBILITY73/23/EEC - LOW VOLTAGE DIRECTIVE |
| Ambient air temperature for storage | -40…70 °C-40…70 °C |
| Ambient air temperature for operation | -20…50 °C |
| Relative humidity | 95 % AT 55 °C CONFORMING TO IEC 60068-2-30 |
| IP degree of protection | IP20 (TERMINALS) CONFORMING TO IEC 60529IP30 (CASING) CONFORMING TO IEC 60529 |
| Pollution degree | 3 CONFORMING TO IEC 60664-1 |
| Overvoltage category | III CONFORMING TO IEC 60664-1 |
| Dielectric test voltage | 2 KV, 1 MIN AC 50 HZ |
| Insulation resistance | > 500 MOHM AT 500 V DC CONFORMING TO IEC 60255-5 |
| [Ui] rated insulation voltage | 400 V CONFORMING TO IEC 60664-1 |
| Operating position | ANY POSITION WITHOUT DERATING |
| Connections - terminals | SCREW TERMINALS, 1 X 0.5...1 X 4 MM² (20 AWG...11 AWG) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 2 X 0.5...2 X 2.5 MM² (20 AWG...14 AWG) SOLID WITHOUT CABLE ENDSCREW TERMINALS, 1 X 0.2...1 X 2.5 MM² (24 AWG...12 AWG) FLEXIBLE WITH CABLE ENDSCREW TERMINALS, 2 X 0.2...2 X 1.5 MM² (24 AWG...16 AWG) FLEXIBLE WITH CABLE END |
| Tightening torque | 0.6…1 N.M CONFORMING TO IEC 60947-1 |
| Housing material | POLYCARBONATE |
| Local signalling | LED (GREEN) FOR POWER ONLED (YELLOW) FOR RELAY ONLED (YELLOW) FOR FAULT |
| Mounting support | 35 MM SYMMETRICAL DIN RAIL CONFORMING TO IEC 60715 |
| Reliability data | MTTFD = 399.5 YEARSB10D = 360000 |
| Height | 90 MM88.9 MM |
| Width | 35 MM35.6 MM |
| Depth | 72 MM71.1 MM |
| Net weight | 0.12 KG0.12 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.800 CM |
| Package 1 Width | 7.800 CM |
| Package 1 Length | 9.700 CM |
| Package 1 Weight | 131.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 48 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 7.070 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 384 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 64.124 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 8 |
| Total lifecycle Carbon footprint | 95 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.6720909091 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0167723636 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0006485936 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 92.70576 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 93 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0755394545 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |