MINIATURE RELAY 3A 4CO 230VAC W/O LED
Product Name | MINIATURE RELAY 3A 4CO 230VAC W/O LED |
---|---|
Range Name | Harmony Relays |
Tax Class | GST-18 |
Rated Supply voltage | 24 V AC/DC |
Activity | IDSIG |
Category | electro mechanical relay |
MPG Description | SIG - EMR |
Height | 27MM |
Width | 21MM |
MPG | D4 |
Maximum Depth | 46MM |
Chapter ID | 85364100 |
Frequency | 50/60 Hz |