MINIATURE RELAY 5A 2CO 48VDC WITH LED

Share
In stock
SKU
RXM2LB2ED
Regular Price ₹ 488 Special Price ₹ 298
39% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

MINIATURE RELAY 5A 2CO 48VDC WITH LED

More Information
Product Name MINIATURE RELAY 5A 2CO 48VDC WITH LED
Range Name Harmony Relays
Tax Class GST-18
Rated Supply voltage 24 V AC/DC
Activity IDSIG
Net Weight 0.017KG
Category electro mechanical relay
MPG Description SIG - EMR
Height 27MM
Width 21MM
MPG D4
Maximum Depth 46MM
Chapter ID 85364100
Frequency -
Write Your Own Review
You're reviewing:MINIATURE RELAY 5A 2CO 48VDC WITH LED
Your Rating

No sellers found for this product.