
calcActive())">
MINIATURE RELAY 5A 2CO 24VDC W/O LED
RXM2LB1BD
₹ 435.00
₹ 265.35
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXM2LB1BD
MINIATURE RELAY 5A 2CO 24VDC W/O LED
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
MINIATURE RELAY 5A 2CO 24VDC W/O LED
₹ 435.00
₹ 265.35
Description
MINIATURE RELAY 5A 2CO 24VDC W/O LED
Product Details
Product Name | MINIATURE RELAY 5A 2CO 24VDC W/O LED |
---|---|
Range Name | Harmony Relays |
Tax Class | GST-18 |
Rated Supply voltage | 24 V AC/DC |
Activity | IDSIG |
Net Weight | 0.032KG |
Category | electro mechanical relay |
MPG Description | SIG - EMR |
Height | 27MM |
Width | 21MM |
MPG | D4 |
Maximum Depth | 46MM |
Chapter ID | 85364100 |
Frequency | - |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review