MINIATURE RELAY 5A 2CO 24VAC WITH LED

Share
In stock
SKU
RXM2LB2B7
Regular Price ₹ 488 Special Price ₹ 283
42% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range of product
Zelio Relay
 
series name
Miniature
 
product or component type
Plug-in relay
 
device short name
RXM
 
coil interference suppression
Without
 
utilisation coefficient
20 %
 
sale per indivisible quantity
10
 
Complementary
contact operation
Standard
 
[Uc] control circuit voltage
24 V AC 50/60 Hz
 
[Ithe] conventional enclosed thermal current
5 A at -40…55 °C
 
status LED
With
 
control type
Without push-button
 
[Ui] rated insulation voltage
250 V conforming to IEC
 
[Uimp] rated impulse withstand voltage
3.6 kV during 1.2/50 µs conforming to IEC 61810-7
 
contacts material
Silver alloy (Ag/Ni)
 
[Ie] rated operational current
5 A (AC-1/DC-1) NO conforming to IEC
2.5 A (AC-1/DC-1) NC conforming to IEC
 
minimum switching current
10 mA
 
maximum switching voltage
250 V AC
250 V DC
 
minimum switching voltage
17 V
 
load current
5 A at 250 V AC
5 A at 28 V DC
 
maximum switching capacity
1250 VA AC
140 W DC
 
minimum switching capacity
170 mW
 
operating rate
<= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
 
mechanical durability
10000000 cycles
 
electrical durability
100000 cycles for resistive load
 
average coil consumption in VA
1.2 AC
 
drop-out voltage threshold
>= 0.15 Uc AC
 
operating time
20 ms between coil de-energisation and making of the Off-delay contact
20 ms between coil energisation and making of the On-delay contact
 
average resistance
160 Ohm network: AC at 20 °C +/- 15 %
 
rated operational voltage limits
19.2...26.4 V AC
 
protection category
RT I
 
test levels
Level A group mounting
 
operating position
Any position
 
CAD overall width
21 mm
 
CAD overall height
27 mm
 
CAD overall depth
46 mm
 
net weight
0.033 kg
 
dielectric strength
2000 V AC between coil and contact
2000 V AC between poles
1000 V AC between contacts
 
safety reliability data
B10d = 100000
 
Environment
standards
CE
RoHS compliant
EN/IEC 61810-1 (iss. 2)
 
ambient air temperature for storage
-40…85 °C
 
ambient air temperature for operation
-40…55 °C
 
vibration resistance
3 gn, amplitude = +/- 1 mm (f = 10…50 Hz)operating conforming to EN/IEC 60068-2-6
6 gn, amplitude = +/- 1 mm (f = 10…50 Hz)not operating conforming to EN/IEC 60068-2-6
 
IP degree of protection
IP40 conforming to EN/IEC 60529
 
shock resistance
10 gn for opening conforming to EN/IEC 60068-2-27
5 gn for closing conforming to EN/IEC 60068-2-27
 
Packing Units
Package 1 Weight
0.037 kg
 
Package 1 Height
0.410 dm
 
Package 1 width
0.210 dm
 
Package 1 Length
0.280 dm

Country of Origin: China

More Information
Product Name MINIATURE RELAY 5A 2CO 24VAC WITH LED
Range Name Harmony Relays
Tax Class GST-18
Rated Supply voltage 24 V AC/DC
Activity IDSIG
Net Weight 0.033KG
Category electro mechanical relay
MPG Description SIG - EMR
Height 27MM
Width 21MM
MPG D4
Maximum Depth 46MM
Chapter ID 85364100
Write Your Own Review
You're reviewing:MINIATURE RELAY 5A 2CO 24VAC WITH LED
Your Rating

No sellers found for this product.