
calcActive())">
MINIATURE RELAY 5A 2CO 110VDC WITH LED
RXM2LB2FD
₹ 488.00
₹ 297.68
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXM2LB2FD
MINIATURE RELAY 5A 2CO 110VDC WITH LED
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
MINIATURE RELAY 5A 2CO 110VDC WITH LED
₹ 488.00
₹ 297.68
Description
MINIATURE RELAY 5A 2CO 110VDC WITH LED
Product Details
Product Name | MINIATURE RELAY 5A 2CO 110VDC WITH LED |
---|---|
Range Name | Relay RXMLB |
Tax Class | GST-18 |
Rated Supply voltage | 24 V AC/DC |
Activity | IDSIG |
Net Weight | 0.017KG |
Category | electro mechanical relay |
MPG Description | SIG - EMR |
Height | 27MM |
Width | 21MM |
MPG | D4 |
Maximum Depth | 46MM |
Chapter ID | 85364100 |
Frequency | - |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review