Miniature circuit-breaker, Miluz ZeTa, 32A, C-curve, 1 module, anthracite

Share
In stock
SKU
MZMM321P_AN
Regular Price ₹ 1,020 Special Price ₹ 459
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Experience optimal protection against short circuits and overload currents with the Miluz ZeTa low voltage miniature circuit breaker (MCB) with C tripping curve. Its Ue rated operational voltage is 240VAC at 50/60Hz. Its Ie rated operational current is 32A. The rated short circuit breaking capacity goes up to 3kA at 240VAC. This device is designed to be flush mounted. The dimensions of the product are (W) 22.2mm x (H) 56mm x (D) 59.18mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is anthracite with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IEC 60898 standard.

More Information
Product Name Miniature circuit-breaker, Miluz ZeTa, 32A, C-curve, 1 module, anthracite
Range Name Miluz ZeTa
Tax Class GST-18
Color Anthracite
Write Your Own Review
You're reviewing:Miniature circuit-breaker, Miluz ZeTa, 32A, C-curve, 1 module, anthracite
Your Rating

No sellers found for this product.