
Miniature Circuit-Breaker, Miluz Zeta, 20A, C-Curve, 1 Module, Warm Grey
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Miniature Circuit-Breaker, Miluz Zeta, 20A, C-Curve, 1 Module, Warm Grey
Description
Experience optimal protection against short circuits and overload currents with the Miluz ZeTa low voltage miniature circuit breaker (MCB) with C tripping curve. Its Ue rated operational voltage is 240VAC at 50/60Hz. Its Ie rated operational current is 20A. The rated short circuit breaking capacity goes up to 3kA at 240VAC. This device is designed to be flush mounted. The dimensions of the product are (W) 22.2mm x (H) 56mm x (D) 59.18mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is warm grey with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IEC 60898 standard.
Product Details
Product Name | Miniature Circuit-Breaker, Miluz Zeta, 20A, C-Curve, 1 Module, Warm Grey |
---|---|
Range Name | Miluz ZeTa |
Category | MCB |
Tax Class | GST-18 |
Current Rating | 20A |
Color | Warm Grey |
No of Modules | 1 Mod |