
calcActive())">
Mccb Accessory-Easypact Cvs Accessory,Ezespdr3P,Spreaders *(Set Of 3) 3P For Ezc250
EZESPDR3P
₹ 720.00
₹ 424.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZESPDR3P
Mccb Accessory-Easypact Cvs Accessory,Ezespdr3P,Spreaders *(Set Of 3) 3P For Ezc250
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Mccb Accessory-Easypact Cvs Accessory,Ezespdr3P,Spreaders *(Set Of 3) 3P For Ezc250
₹ 720.00
₹ 424.80
Description
product or component type |
Spreader
|
|
---|---|---|
accessory / separate part category |
Connection accessory
|
|
range compatibility |
EZC circuit breaker
EZCV circuit breaker |
|
poles description |
3P
|
|
quantity per set |
Set of 3
|
|
performance level |
N
F H |
[In] rated current |
250 A
|
|
---|---|---|
connection pitch |
45 mm
|
Product Details
Product Name | Mccb Accessory-Easypact Cvs Accessory,Ezespdr3P,Spreaders *(Set Of 3) 3P For Ezc250 |
---|---|
Range Name | EasyPact EZC Accessory |
Category | MCCB Accessory |
Tax Class | GST-18 |
Current Rating | 250A |
Number of Poles | 3P |
Color | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review